(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/3 to 4:30 (IST) 24/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable

Cable is one of the most significant components in factory automation systems. Cable is not only used for electrical power transmission, but it can also be used for electrical signal transmission. The cable consists of 2 main parts, a connector, and cable wire. Connectors have various shapes depending on the ma

Cable is one of the most significant components in factory automation systems. Cable is not only used for electrical power transmission, but it can also be used for electrical signal transmission. The cable consists of 2 main parts, a connector, and cable wire. Connectors have various shapes depending on the manufacturer, the environment, and the application. On the other hand, the cable also has various types depending on usage as well. They are usually able to select options based on usage conditions, such as weather resistance, heat resistance, chemical resistance, and oil resistance. For a movable device, use a flexible type, which allows the cable to bend repeatedly. Moreover, the cable length is selectable depending on usage. These cables affect the quality of production. So, we should use a cable from a reliable manufacturer that follows industrial standards and not modify the cable. Unless it may cause damage to your device and machine.

CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 12 Day(s) or Less
  • 21 Day(s) or Less

3 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Optional Cable For Image Processing Dedicated Lighting [FL]

    Optional Cable For Image Processing Dedicated Lighting [FL]

    OMRON

    [Features]Extension cable (standard type) for high luminance LED light.

    From: ₹ 5,585.26
    Days to Ship: 12 Day(s) or more
    day to ship 12 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Extension Cable For OPLS Series, Line Lighting (Light Condensing / Backlight)

    Extension Cable For OPLS Series, Line Lighting (Light Condensing / Backlight)

    OPTEX FA

    Can be purchased as a single item.

    [Features]
    · Produces an amazing brightness.
    · Available as a high luminance type for reflection-based applications and a high uniformity type for transmission-based applications.
    · Supported sizes are 100 mm to 1,500 mm.

    CAD :
    2D
    From: ₹ 12,939.25
    Days to Ship: 21 Day(s) or more
    day to ship 21 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Monitor Cable For Image Processing System [FH]

    Monitor Cable For Image Processing System [FH]

    OMRON

    [Features]FH series monitor cable. Cable lengths is selectable from 2 and 5 m.

    CAD :
    2D / 3D
    From: ₹ 10,115.80
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship

    You can add up to 6 items per a category to the compare list.

    Optional Cable For Image Processing Dedicated Lighting [FL]

        You can add up to 6 items per a category to the compare list.

        Extension Cable For OPLS Series, Line Lighting (Light Condensing / Backlight)

            You can add up to 6 items per a category to the compare list.

            Monitor Cable For Image Processing System [FH]
              Brand

              OMRON

              OPTEX FA

              OMRON

              Product Series

              Optional Cable For Image Processing Dedicated Lighting [FL]

              Extension Cable For OPLS Series, Line Lighting (Light Condensing / Backlight)

              Monitor Cable For Image Processing System [FH]

              CAD
              • 2D
              • 2D / 3D
              From

              ₹ 5,585.26

              ₹ 12,939.25

              ₹ 10,115.80

              Days to Ship 12 Day(s) or more 21 Day(s) or more 5 Day(s) or more

              Loading...

              1. 1

              Related Categories to Cable

              X
              whatsapp-qr whatsapp-icon