(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Slit Masks for Photoelectric & Fiber Optic Sensors

Slits (for photoelectric sensors and fiber optic sensors) are parts that narrow or thin the lens diameter of a sensor to restrict a beam of light. They are used to determine position with high accuracy or to detect small objects. It is necessary to select the size and shape of the slit to be installed according to the mounting method and slit width. There are a seal type and a fitting type, and both can be installed in a single action. A photoelectric sensor mutual interference prevention filter prevents troubles such as light from other sensors entering the light receiving part of the fiber optic sensor and making testing unstable. Please note that no reflectors, etc. are included. Depending on the sensing distance and the minimum sensing object, it may be necessary to attach it to the sender, the receiver, or both.
CAD
Days to Ship
  • All
  • 6 Day(s) or Less

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Photoelectric Sensor, E3ZR-C, Slit for Through-Beam Type

    Photoelectric Sensor, E3ZR-C, Slit for Through-Beam Type

    OMRON

    Accessory (slit) for the E3ZR-C series of oil-resistant photoelectric sensors.

    From: ₹ 1,137.00
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
Brand
Product Series
From
Days to Ship

    You can add up to 6 items per a category to the compare list.

    Photoelectric Sensor, E3ZR-C, Slit for Through-Beam Type
      Brand

      OMRON

      Product Series

      Photoelectric Sensor, E3ZR-C, Slit for Through-Beam Type

      From

      ₹ 1,137.00

      Days to Ship 6 Day(s) or more

      Loading...

      1. 1

      Related Categories to Slit Masks for Photoelectric & Fiber Optic Sensors

      X
      whatsapp-qr whatsapp-icon