(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
WATTY
Reed switch is provided with stainless steel float switch. Ideal in severe conditions as fast flowing liquids, high pressures, ultraviolet rays etc.
[Features]
· HL-505...Stainless steel side mounted float switch is provided for horizontal mounting.
· Fitted on sides of taper thread.
· The ultimate benefit of side mounting is that holes can be opened at the required height for controlling the liquid level and sensors mounted to them.
· Allows for AC300V switching.
· Either switch is optimal for high temperature, low noise, high temperature, pressure (Max0.5MPa) and when exposure to direct sunlight for long period
· We offer polypropylene float switch HL-8P for your requirements like water, chemicals
From: ₹ 4,291.60 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
WATTY
Polypropylene float switch is applied as a reed switch. Ideal in detection of brine, aqueous solution of hypochlorite.
[Features]
<HL-8P>
· A polypropylene side mounted float switch with applied reed switch.
· Allows for AC200V switching, meaning it can also be used as an overseas specification.
<HL-S1>
· A 100% polypropylene float switch with a flange base of 27 mm. Supports the small and lightweight types from the smallest available class in Japan.
<HL-S2>
· A reed switch type float switch with a flange base of 27 mm developed for detecting oil amounts such as kerosene and lubricant.
<HL-201PA, 201PB>
· General purpose type 100% polypropylene float switch.
· Please use embedded type microcomputer PLC for detection of liquid levels.
From: ₹ 2,222.24 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
WATTY
Polyacetyl type float switch is applied as reed switch. Ideal in detecting oils such as paraffin, lubricating oils etc.
[Features]
· HL-S2 Developed for detecting oils like paraffin, lubricating oils etc. reed switch type float switch flange 27 mm
· Rising liquid level ON type and drop level ON type, these 2 types of switch are lined up.
· When liquid level in the storage tank reaches lowest level, or while controlling the highest upper level, distance between the mounted float switch and highest liquid level is shorter, substantially allowing the usage of increased quantity of liquid.
· HL-201N... It is polyacetyl mainframe system and NBR float switch.
· Slightly bigger than HL-S2 the miniature model
From: ₹ 2,222.24 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | WATTY | WATTY | WATTY |
Product Series | |||
CAD |
|
|
|
From | ₹ 4,291.60 | ₹ 2,222.24 | ₹ 2,222.24 |
Days to Ship | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more |