(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
6 items
You can add up to 6 items per a category to the compare list.
MISUMI
Type | Detection Type | Light Axis Arrangement Type | Head Shape | Detection Light Type | Detection Object | Amplifier Installation Type | Detection Light Color | Head Material | Detection distance 【classification】(mm) | Operating Environment | Protection Structure | Amplifier Function (Selectable only when Amplifier is installed) | Fiber Type (Selectable only when Amplifier is not installed) | Fiber clothing material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Fiber Sensor (Amplifier) | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
From: ₹ 2,755.67 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Smart Fiber Amplifier [E3NX-FA]
OMRON
It is an [Advanced] fiber amplifier with a difference in on-site response. Detection distance: 2 basic performances of 1.5 times, minimum detection object: about 1/10 times, have improved.
[Features]
· Detection distance: 2 basic performances of 1.5 times, minimum detection object: about 1/10 times*, have improved.
· Easy setting [Smart tuning] with advanced light volume adjustment range of 40,000 times
· Even with saturation of the amount of received light, it is optimized by light quantity adjustment and stable detection is achieved. Provision for high visibility [white display].
· Difference between passing time and light receiving amount are visible[Solution viewer] and is reliable with [Change finder] where display value of high speed work can be seen
Type | Detection Type | Light Axis Arrangement Type | Head Shape | Detection Light Type | Detection Object | Amplifier Installation Type | Detection Light Color | Head Material | Detection distance 【classification】(mm) | Operating Environment | Protection Structure | Amplifier Function (Selectable only when Amplifier is installed) | Fiber Type (Selectable only when Amplifier is not installed) | Fiber clothing material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Fiber Sensor (Amplifier) | Transparent | - | - | - | Colored Surface / Small Area | Built-in Type / Separated Type / Amplifier Only | Red | Plastic | ~400 / ~1000 | Standard / Cold Resistant | IP50 | Automatic Threshold Correction / Counter / Remote Setting / Response Speed Adjustment / Power Tuning Function | - | - |
From: ₹ 7,655.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Smart Fiber Amplifier [E3X-HD]
OMRON
Anyone can easily set the optimum.
A smart fiber amplifier capable of long-term stable detection.
[Features]
・ Equipped with "smart tuning" that automatically sets the ideal settings with the touch of a button
・ Easy setting for anyone with a design that pursues usability
・ Detects dirt, vibration, and LED deterioration, and automatically corrects the amount of light received and the amount of light projected
・ Stable detection of low-reflection detectors and large detectors with overwhelming power at the highest level in its class (Equipped with GIGARAY II)
Type | Detection Type | Light Axis Arrangement Type | Head Shape | Detection Light Type | Detection Object | Amplifier Installation Type | Detection Light Color | Head Material | Detection distance 【classification】(mm) | Operating Environment | Protection Structure | Amplifier Function (Selectable only when Amplifier is installed) | Fiber Type (Selectable only when Amplifier is not installed) | Fiber clothing material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Fiber Sensor (Amplifier) | Transparent | Emitting and Receiving Sections Integrated, Single | Square | Standard | Colored Surface | Separated Type / Amplifier Only | Red | Plastic | ~300 / ~400 | Standard / Oil Resistant / Cold Resistant | IP50 | Automatic Threshold Correction / Derivative Action / Response Speed Adjustment / Power Tuning Function | - | - |
From: ₹ 5,197.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Simple Fiber Amplifier Unit [E3X-SD/NA]
OMRON
Giga-power light emitting element [GIGA RAY] mounted, and reached industry's highest level of power and accuracy
[Features]
· Simple and inexpensive fiber amplifier.
· Introductory cost reduced to standard price of 8,800 yen
· Adopt 1 key 1 function as it is easy to use.
· Stable detection of low reflection specimens and large size specimens with consuming power of the class highest level (GIGARAY powered by)*E3X-NA □□excluding V series
Type | Detection Type | Light Axis Arrangement Type | Head Shape | Detection Light Type | Detection Object | Amplifier Installation Type | Detection Light Color | Head Material | Detection distance 【classification】(mm) | Operating Environment | Protection Structure | Amplifier Function (Selectable only when Amplifier is installed) | Fiber Type (Selectable only when Amplifier is not installed) | Fiber clothing material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Fiber Unit / Fiber Sensor (Amplifier) | Transparent | - | Square | - | Colored Surface / Label | Amplifier Only | Red / Green | Plastic | ~200 | Standard / Cold Resistant | IP50 / IP66 | - | - | - |
From: ₹ 4,594.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
White LED Type Smart Fiber Amplifier
Demonstrates high color identification capacity without changing the operability of the fiber amplifier
Existing general-purpose fiber unit can be connected as is
[Features]
· Copes well with subtle color differences
The new optical system with a white LED increases the amount of projected light, and the low noise circuit of the Smart Fiber Amplifier demonstrates incredible detection capability
· Copes well with glossy workpieces
The optimal detection sensitivity can be set in one shot using smart tuning
· IoT Compatible
A communication type capable of real-time transfer to the host device, with display of RGB data to be detected enabled on the amplifier
Type | Detection Type | Light Axis Arrangement Type | Head Shape | Detection Light Type | Detection Object | Amplifier Installation Type | Detection Light Color | Head Material | Detection distance 【classification】(mm) | Operating Environment | Protection Structure | Amplifier Function (Selectable only when Amplifier is installed) | Fiber Type (Selectable only when Amplifier is not installed) | Fiber clothing material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Fiber Sensor (Amplifier) | - | - | - | - | Colored Surface | Amplifier Only | White | Plastic | - | Standard | - | Automatic Threshold Correction / Remote Setting / Response Speed Adjustment / AND/OR Output / Power Tuning Function | Standard | Vinyl Chloride |
From: ₹ 21,211.52 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OPTEX FA Fiber Amplifier Ultra High Speed Digital Type, D3RF/D3IF Series
OPTEX FA
It is easy to use and low cost.
[Features]
・ It supports interference prevention functions up to 2 units even in the fastest mode
・ New generation specifications for sensing distance
・ 100% display for easily recognizing change
・ Dual sensitivity correction "ASC" for easy maintenance (During through or percent teach)
・ Kind design to prevent erroneous operation
・ FALUX that suppresses fluctuations in projection power
・ Hysteresis can be set arbitrarily
・ ECO mode power consumption down
Type | Detection Type | Light Axis Arrangement Type | Head Shape | Detection Light Type | Detection Object | Amplifier Installation Type | Detection Light Color | Head Material | Detection distance 【classification】(mm) | Operating Environment | Protection Structure | Amplifier Function (Selectable only when Amplifier is installed) | Fiber Type (Selectable only when Amplifier is not installed) | Fiber clothing material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Fiber Sensor (Amplifier) | Transparent | Emitting and Receiving Sections Integrated, Single | Square | - | Colored Surface / Transparent Body | Amplifier Only | Red | Plastic | ~2000 | Standard / Cold Resistant / Low Hysteresis | IP50 | Counter / Response Speed Adjustment / Power Tuning Function | - | - |
From: ₹ 8,540.78 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Type |
Detection Type |
Light Axis Arrangement Type |
Head Shape |
Detection Light Type |
Detection Object |
Amplifier Installation Type |
Detection Light Color |
Head Material |
Detection distance 【classification】(mm) |
Operating Environment |
Protection Structure |
Amplifier Function (Selectable only when Amplifier is installed) |
Fiber Type (Selectable only when Amplifier is not installed) |
Fiber clothing material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | OMRON | OMRON | OMRON | OMRON | OPTEX FA |
Product Series | OPTEX FA Fiber Amplifier Ultra High Speed Digital Type, D3RF/D3IF Series | |||||
CAD |
|
|
|
|
|
|
From | ₹ 2,755.67 | ₹ 7,655.00 | ₹ 5,197.00 | ₹ 4,594.00 | ₹ 21,211.52 | ₹ 8,540.78 |
Days to Ship | Same day | Same day or more | Same day or more | Same day or more | 5 Day(s) or more | 6 Day(s) or more |
Type | Fiber Sensor (Amplifier) | Fiber Sensor (Amplifier) | Fiber Sensor (Amplifier) | Fiber Unit / Fiber Sensor (Amplifier) | Fiber Sensor (Amplifier) | Fiber Sensor (Amplifier) |
Detection Type | - | Transparent | Transparent | Transparent | - | Transparent |
Light Axis Arrangement Type | - | - | Emitting and Receiving Sections Integrated, Single | - | - | Emitting and Receiving Sections Integrated, Single |
Head Shape | - | - | Square | Square | - | Square |
Detection Light Type | - | - | Standard | - | - | - |
Detection Object | - | Colored Surface / Small Area | Colored Surface | Colored Surface / Label | Colored Surface | Colored Surface / Transparent Body |
Amplifier Installation Type | - | Built-in Type / Separated Type / Amplifier Only | Separated Type / Amplifier Only | Amplifier Only | Amplifier Only | Amplifier Only |
Detection Light Color | - | Red | Red | Red / Green | White | Red |
Head Material | - | Plastic | Plastic | Plastic | Plastic | Plastic |
Detection distance 【classification】(mm) | - | ~400 / ~1000 | ~300 / ~400 | ~200 | - | ~2000 |
Operating Environment | - | Standard / Cold Resistant | Standard / Oil Resistant / Cold Resistant | Standard / Cold Resistant | Standard | Standard / Cold Resistant / Low Hysteresis |
Protection Structure | - | IP50 | IP50 | IP50 / IP66 | - | IP50 |
Amplifier Function (Selectable only when Amplifier is installed) | - | Automatic Threshold Correction / Counter / Remote Setting / Response Speed Adjustment / Power Tuning Function | Automatic Threshold Correction / Derivative Action / Response Speed Adjustment / Power Tuning Function | - | Automatic Threshold Correction / Remote Setting / Response Speed Adjustment / AND/OR Output / Power Tuning Function | Counter / Response Speed Adjustment / Power Tuning Function |
Fiber Type (Selectable only when Amplifier is not installed) | - | - | - | - | Standard | - |
Fiber clothing material | - | - | - | - | Vinyl Chloride | - |