(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Double Edge Clamps

An edge clamp is a processing jig that clamps parts and members using a wedge structure or eccentric cam structure. Double edge clamps can be tightened two at a time by placing objects on both sides. The object is strongly tightened by using a hexagon wrench for the wedge-type clamp. There is also a type that can be self-cut according to the target object. OK-vise is used by installing clamps and stoppers on the base, but in recent years there are many vises designed to be compact and suitable for processing small accessories. There are various types of stoppers, including flat types, types with V-grooves, types with diamond tips, etc. so it is necessary to select a product according to the target object. A combo rail with a set of clamps and stoppers can handle parts with unstable shapes because the two stoppers slide independently. The mode can be changed by replacing the clamp.
CAD
Days to Ship
  • All
  • 7 Day(s) or Less

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    OK Vise (Double Type)
    OK Vise (Double Type)
    OK Vise (Double Type)

    OK Vise (Double Type)

    IMAO CORPORATION

    [Features]
    · V type chock has pins with powerful operation, and just tightening with hex head wrench provides simple, powerful clamping force.
    · After tightening, both mouth rings reverse force is unified and V-type chock is engaged, so power and endurance can be maintained.

    CAD :
    2D / 3D
    Type Clamping Force(kN)
    Main Body 50 ~ 90
    From: ₹ 30,737.81
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Type
Clamping Force(kN)

    You can add up to 6 items per a category to the compare list.

    OK Vise (Double Type)
      OK Vise (Double Type)
      OK Vise (Double Type)
      Brand

      IMAO CORPORATION

      Product Series

      OK Vise (Double Type)

      CAD
      • 2D / 3D
      From

      ₹ 30,737.81

      Days to Ship 7 Day(s) or more
      TypeMain Body
      Clamping Force(kN)50 ~ 90

      Loading...

      1. 1

      Related Categories to Double Edge Clamps

      X
      whatsapp-qr whatsapp-icon