Loading...

Workpiece Clamps

Workpiece clamps are tools that fasten a workpiece (machined item) or part between the clamp's jaws to secure it for the work to be performed. Workpiece clamps are used for applications such as fastening a workpiece to prevent it from moving during the inspection or a machining process such as drilling a hole in the workpiece. The characteristically wide range of workpiece clamps available lets users select from among models tailored to many different installation locations and sizes. Examples of the available types include models that apply a spring force to fasten the workpiece, models with lever-operated turning and clamping actions, models designed for space-saving, inner diameter holding models that fasten the workpiece from the inside, external form holding models, high clamp-strength models and models cut in the shape of the workpiece. Lever-operated models are available with a downward moving lever, sideways moving lever or no lever. The broad range of varieties lets users choose the operation style easiest for them.
See more
See less