(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
A linear rail (ball roller type) is a mechanical part for moving in a predetermined direction. The rail guides linear movement by using cylindrical rollers built into the block. "Linear guide" is the name of the combined rail and block, and it supports movement with reduced friction and no rattling. A linear rail (ball roll
A linear rail (ball roller type) is a mechanical part for moving in a predetermined direction. The rail guides linear movement by using cylindrical rollers built into the block. "Linear guide" is the name of the combined rail and block, and it supports movement with reduced friction and no rattling. A linear rail (ball roller type) enables smooth rolling movement by combining parts such as a block, ball screw, propulsion motor and cylinder. The roller is characterized by its high load capacity and low elastic deformation. The large contact surface area increases the load capacity and the rated load. Use with only a single rail is possible, but using 2 rails makes the guiding more accurate.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Simplified Slide Rails - Load Rating: 68N, 147N/pc - Steel, With Ball Rollers
MISUMI
[Features]·Linear rail made of carbon steel. ·A set of slider and rail.
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | Simplified Slide Rails - Load Rating: 68N, 147N/pc - Steel, With Ball Rollers |
CAD |
|
From | |
Days to Ship | 8 Day(s) or more |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy