(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
Gas Spring -Control Panels- G1/8 standard type
MISUMI
A space-saving type control panel for the G1/8 socket.
Meter Display | Brand | Insertion Port | Width(mm) | Height(mm) |
---|---|---|---|---|
bar/psi | MISUMI | G1/8 | 90 | 50 |
From: ₹ 20,354.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Gas Spring -Control Panels- G1/8 All Around Protection Type
MISUMI
This is a complete protection type control panel for outlet G1/8.
Meter Display | Brand | Insertion Port | Width(mm) | Height(mm) |
---|---|---|---|---|
bar/psi | MISUMI | G1/8 | 127 | 77 |
From: ₹ 19,555.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Gas Spring -Control Panels- G1/8 2-sided mounting type
MISUMI
This is a two-sided mounting type control panel for outlet G1/8.
Meter Display | Brand | Insertion Port | Width(mm) | Height(mm) |
---|---|---|---|---|
bar/psi | MISUMI | G1/8 | 138 | 73.5 |
From: ₹ 26,176.00 |
---|
Days to Ship: 17 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Meter Display |
Brand |
Insertion Port |
Width(mm) |
Height(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI |
Product Series | |||
CAD |
|
|
|
From | ₹ 20,354.00 | ₹ 19,555.00 | ₹ 26,176.00 |
Days to Ship | Same day | Same day | 17 Day(s) |
Meter Display | bar/psi | bar/psi | bar/psi |
Brand | MISUMI | MISUMI | MISUMI |
Insertion Port | G1/8 | G1/8 | G1/8 |
Width(mm) | 90 | 127 | 138 |
Height(mm) | 50 | 77 | 73.5 |