(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Gas spring GSU (with Linked System)
MISUMI
small diameter gas spring that is compatible with piping, allows you to select the fill pressure, and specify the load.
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
7 ~ 125 | 12 ~ 32 | 56 ~ 295 | Body only | 50 ~ 3200 | - | - | GSU | - | - | No |
From: ₹ 1,859.00 |
---|
Days to Ship: Same day or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Stroke (S)(mm) |
Outer diameter (D)(mm) |
L Dimension (L)(mm) |
Set/single item |
Initial load(N) |
Maximum load(N) |
Plate Type |
Body Type |
Brand |
Mounting position (Flange shape) |
Gas Venting With Hose Linkage |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | ₹ 1,859.00- |
Days to Ship | Same day or more |
Stroke (S)(mm) | 7 ~ 125 |
Outer diameter (D)(mm) | 12 ~ 32 |
L Dimension (L)(mm) | 56 ~ 295 |
Set/single item | Body only |
Initial load(N) | 50 ~ 3200 |
Maximum load(N) | - |
Plate Type | - |
Body Type | GSU |
Brand | - |
Mounting position (Flange shape) | - |
Gas Venting With Hose Linkage | No |