(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Gas Springs(Body Type:GSU)

MISUMI offers products Gas Springs specified by Body Type GSU from Press Die Components product category. There are a total of 1 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Gas spring GSU (with Linked System)

    Gas spring GSU (with Linked System)

    MISUMI

    small diameter gas spring that is compatible with piping, allows you to select the fill pressure, and specify the load.

    CAD :
    2D / 3D
    Stroke (S)(mm) Outer diameter (D)(mm) L Dimension (L)(mm) Set/single item Initial load(N) Maximum load(N) Plate Type Body Type Brand Mounting position (Flange shape) Gas Venting With Hose Linkage
    7 ~ 125 12 ~ 32 56 ~ 295 Body only 50 ~ 3200 - - GSU - - No
    From: ₹ 1,859.00
    Days to Ship: Same day or more
    day to ship Same day or more
Brand
Product Series
CAD
From
Days to Ship
Stroke (S)(mm)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Set/single item
Initial load(N)
Maximum load(N)
Plate Type
Body Type
Brand
Mounting position (Flange shape)
Gas Venting With Hose Linkage

You can add up to 6 items per a category to the compare list.

Gas spring GSU (with Linked System)
    Brand

    MISUMI

    Product Series

    Gas spring GSU (with Linked System)

    CAD
    • 2D / 3D
    From

    ₹ 1,859.00-

    Days to Ship Same day or more
    Stroke (S)(mm)7 ~ 125
    Outer diameter (D)(mm)12 ~ 32
    L Dimension (L)(mm)56 ~ 295
    Set/single itemBody only
    Initial load(N)50 ~ 3200
    Maximum load(N)-
    Plate Type-
    Body TypeGSU
    Brand-
    Mounting position (Flange shape)-
    Gas Venting With Hose LinkageNo

    Loading...

    1. 1

    Related Categories to Gas Springs

    X
    whatsapp-qr whatsapp-icon