(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Gas Spring -Global Standard Type GSV-
MISUMI
A global standard type gas spring/GSV that is compatible with piping.
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
7 ~ 125 | 19 ~ 195 | 44 ~ 360 | Body only | 1700 ~ 117000 | 2800 ~ 330000 | - | GSV | MISUMI | - | Yes / No |
From: ₹ 2,557.00 |
---|
Days to Ship: Same day or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Stroke (S)(mm) |
Outer diameter (D)(mm) |
L Dimension (L)(mm) |
Set/single item |
Initial load(N) |
Maximum load(N) |
Plate Type |
Body Type |
Brand |
Mounting position (Flange shape) |
Gas Venting With Hose Linkage |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | ₹ 2,557.00- |
Days to Ship | Same day or more |
Stroke (S)(mm) | 7 ~ 125 |
Outer diameter (D)(mm) | 19 ~ 195 |
L Dimension (L)(mm) | 44 ~ 360 |
Set/single item | Body only |
Initial load(N) | 1700 ~ 117000 |
Maximum load(N) | 2800 ~ 330000 |
Plate Type | - |
Body Type | GSV |
Brand | MISUMI |
Mounting position (Flange shape) | - |
Gas Venting With Hose Linkage | Yes / No |