(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Gas Springs(Body Type:GSV)

MISUMI offers products Gas Springs specified by Body Type GSV from Press Die Components product category. There are a total of 1 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Gas Spring -Global Standard Type GSV-

    Gas Spring -Global Standard Type GSV-

    MISUMI

    A global standard type gas spring/GSV that is compatible with piping.

    CAD :
    2D / 3D
    Stroke (S)(mm) Outer diameter (D)(mm) L Dimension (L)(mm) Set/single item Initial load(N) Maximum load(N) Plate Type Body Type Brand Mounting position (Flange shape) Gas Venting With Hose Linkage
    7 ~ 125 19 ~ 195 44 ~ 360 Body only 1700 ~ 117000 2800 ~ 330000 - GSV MISUMI - Yes / No
    From: ₹ 2,557.00
    Days to Ship: Same day or more
    day to ship Same day or more
Brand
Product Series
CAD
From
Days to Ship
Stroke (S)(mm)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Set/single item
Initial load(N)
Maximum load(N)
Plate Type
Body Type
Brand
Mounting position (Flange shape)
Gas Venting With Hose Linkage

You can add up to 6 items per a category to the compare list.

Gas Spring -Global Standard Type GSV-
    Brand

    MISUMI

    Product Series

    Gas Spring -Global Standard Type GSV-

    CAD
    • 2D / 3D
    From

    ₹ 2,557.00-

    Days to Ship Same day or more
    Stroke (S)(mm)7 ~ 125
    Outer diameter (D)(mm)19 ~ 195
    L Dimension (L)(mm)44 ~ 360
    Set/single itemBody only
    Initial load(N)1700 ~ 117000
    Maximum load(N)2800 ~ 330000
    Plate Type-
    Body TypeGSV
    BrandMISUMI
    Mounting position (Flange shape)-
    Gas Venting With Hose LinkageYes / No

    Loading...

    1. 1

    Related Categories to Gas Springs

    X
    whatsapp-qr whatsapp-icon