(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
MISUMI
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
100 | 25 ~ 63 | 235 | Only plates / Set | 20000 | 36603 | BM (For GSN) | GSN | MISUMI | Bottom face clamping (Square) | No |
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Stroke (S)(mm) |
Outer diameter (D)(mm) |
L Dimension (L)(mm) |
Set/single item |
Initial load(N) |
Maximum load(N) |
Plate Type |
Body Type |
Brand |
Mounting position (Flange shape) |
Gas Venting With Hose Linkage |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | - |
Days to Ship | 6 Day(s) or more |
Stroke (S)(mm) | 100 |
Outer diameter (D)(mm) | 25 ~ 63 |
L Dimension (L)(mm) | 235 |
Set/single item | Only plates / Set |
Initial load(N) | 20000 |
Maximum load(N) | 36603 |
Plate Type | BM (For GSN) |
Body Type | GSN |
Brand | MISUMI |
Mounting position (Flange shape) | Bottom face clamping (Square) |
Gas Venting With Hose Linkage | No |