(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
MISUMI
This is a standard type high-load urethane pad. The shape is a square type.
L Dimension (L)(mm) | Maximum load(N) | Hole/counterbore | Max. Elongation(%) | Urethane type | Shape |
---|---|---|---|---|---|
50 ~ 1000 | - | - | - | Urethanes for heavy loads, shore A90 | Pad |
From: ₹ 265.20 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Urethane Die Pads Configurable Full Length Type
MISUMI
This is a high-load urethane pad with a specified total length. The shape is a square type.
L Dimension (L)(mm) | Maximum load(N) | Hole/counterbore | Max. Elongation(%) | Urethane type | Shape |
---|---|---|---|---|---|
25 ~ 1000 | - | - | - | Urethanes for heavy loads, shore A90 | Pad |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Square Urethanes for Heavy Loads
MISUMI
Square urethane for high loads. The shape is a square type.
L Dimension (L)(mm) | Maximum load(N) | Hole/counterbore | Max. Elongation(%) | Urethane type | Shape |
---|---|---|---|---|---|
62 ~ 143 | 18633 ~ 73550 | Hole | 30 | Urethanes for heavy loads, shore A90 | Rectangular hourglass shape |
From: ₹ 2,518.10 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
L Dimension (L)(mm) |
Maximum load(N) |
Hole/counterbore |
Max. Elongation(%) |
Urethane type |
Shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI |
Product Series | |||
CAD |
|
|
|
From | ₹ 265.20- | - | ₹ 2,518.10- |
Days to Ship | 6 Day(s) or more | 8 Day(s) or more | 6 Day(s) or more |
L Dimension (L)(mm) | 50 ~ 1000 | 25 ~ 1000 | 62 ~ 143 |
Maximum load(N) | - | - | 18633 ~ 73550 |
Hole/counterbore | - | - | Hole |
Max. Elongation(%) | - | - | 30 |
Urethane type | Urethanes for heavy loads, shore A90 | Urethanes for heavy loads, shore A90 | Urethanes for heavy loads, shore A90 |
Shape | Pad | Pad | Rectangular hourglass shape |