(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 items
You can add up to 6 items per a category to the compare list.
Urethanes with Counterbore Configurable Full Length Type
MISUMI
This is a urethane with a counterbore hole for high loads with a specified overall length. It is a cylindrical type.
Max. Elongation(%) | Maximum load(N) | Urethane type | Hole/counterbore | L Dimension (L)(mm) | Shape |
---|---|---|---|---|---|
- | - | Urethanes for heavy loads, shore A90 | Counterbore | 20 ~ 200 | Pillar shape |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Urethane spring with counterbore for high loads - cylindrical type. The material is die steel.
Max. Elongation(%) | Maximum load(N) | Urethane type | Hole/counterbore | L Dimension (L)(mm) | Shape |
---|---|---|---|---|---|
20 | 1275 ~ 5884 | Urethanes for heavy loads, shore A90 | Counterbore | 25 ~ 40 | Pillar shape |
From: ₹ 244.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Low Repulsion Urethanes with Counterbore
MISUMI
Standard type low rebound urethane with counterbore holes. The shape is cylindrical.
Max. Elongation(%) | Maximum load(N) | Urethane type | Hole/counterbore | L Dimension (L)(mm) | Shape |
---|---|---|---|---|---|
20 | 647 ~ 2824 | Low repulsion urethanes, shore A70 | Counterbore | 25 ~ 50 | Pillar shape |
From: ₹ 772.20 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Low Repulsion Urethanes with Counterbore Configurable Full Length Type
MISUMI
A urethane with a low-resilience counterbore hole that allows you to specify the total length. The shape is cylindrical.
Max. Elongation(%) | Maximum load(N) | Urethane type | Hole/counterbore | L Dimension (L)(mm) | Shape |
---|---|---|---|---|---|
- | - | Low repulsion urethanes, shore A70 | Counterbore | 20 ~ 100 | Pillar shape |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Max. Elongation(%) |
Maximum load(N) |
Urethane type |
Hole/counterbore |
L Dimension (L)(mm) |
Shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Low Repulsion Urethanes with Counterbore Configurable Full Length Type | |||
CAD |
|
|
|
|
From | - | ₹ 244.00- | ₹ 772.20- | - |
Days to Ship | 8 Day(s) or more | Same day or more | 6 Day(s) or more | 8 Day(s) or more |
Specifications | ||||
Max. Elongation(%) | - | 20 | 20 | - |
Maximum load(N) | - | 1275 ~ 5884 | 647 ~ 2824 | - |
Urethane type | Urethanes for heavy loads, shore A90 | Urethanes for heavy loads, shore A90 | Low repulsion urethanes, shore A70 | Low repulsion urethanes, shore A70 |
Hole/counterbore | Counterbore | Counterbore | Counterbore | Counterbore |
L Dimension (L)(mm) | 20 ~ 200 | 25 ~ 40 | 25 ~ 50 | 20 ~ 100 |
Shape | Pillar shape | Pillar shape | Pillar shape | Pillar shape |
Loading...
[20-200/1mm Unit(s)]
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy