(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Compact Flying Cam Units for Heavy Load Pierce MGFVA52 / MEVAN52 (θ=00-20)
MISUMI
A compact hanging cam unit for piercing that supports high processing power. Cam width is 52, angle = 00-20.
Cam Types | Installation space(mm) | Capacity(tonf) | Tilt angle(°) | Spring specifications | Type |
---|---|---|---|---|---|
Compact Type for Piercing -for High-Processing Capacity- | 52 | 6 | 0 ~ 20 | - | High precision / High durability |
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Flying Cam Units for Heavy Load Pierce MGFVA52 / MEVAN52 (θ=25-60)
MISUMI
A compact hanging cam unit for piercing that supports high processing power. Cam width is 52, angle = 25-60.
Cam Types | Installation space(mm) | Capacity(tonf) | Tilt angle(°) | Spring specifications | Type |
---|---|---|---|---|---|
Compact Type for Piercing -for High-Processing Capacity- | 52 | 6 | 25 ~ 60 | - | High precision / High durability |
From: ₹ 68,727.00 |
---|
Days to Ship: 24 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Cam Types |
Installation space(mm) |
Capacity(tonf) |
Tilt angle(°) |
Spring specifications |
Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | Compact Flying Cam Units for Heavy Load Pierce MGFVA52 / MEVAN52 (θ=00-20) | Compact Flying Cam Units for Heavy Load Pierce MGFVA52 / MEVAN52 (θ=25-60) |
CAD |
|
|
From | - | ₹ 68,727.00 |
Days to Ship | 19 Day(s) or more | 24 Day(s) |
Cam Types | Compact Type for Piercing -for High-Processing Capacity- | Compact Type for Piercing -for High-Processing Capacity- |
Installation space(mm) | 52 | 52 |
Capacity(tonf) | 6 | 6 |
Tilt angle(°) | 0 ~ 20 | 25 ~ 60 |
Spring specifications | - | - |
Type | High precision / High durability | High precision / High durability |