(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
MISUMI
Lifter tweezers for pins, springs, and screws. You can also purchase the pin alone. The material is carbon tool steel. [LPS/LP] If the D dimension is 13 or more, the head end is buffed. If the D dimension is 10 or less, please use additional machining. [LPSH/LPH] Please use additional machining for buffing.
Material | With/without accessory (Spring, screw plugs) | Shape | With/without pilot punch relief hole | With/without air hole |
---|---|---|---|---|
Steel | With | Pin | W/O | W/O |
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Lifter Pin Sets -with Pilot Punch Relief Holes-
MISUMI
Lifter tweezers with pilot relief hole. The material is carbon tool steel.
Material | With/without accessory (Spring, screw plugs) | Shape | With/without pilot punch relief hole | With/without air hole |
---|---|---|---|---|
Steel | With | Pin | With | W/O |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a block lifter set. The material is carbon steel for machine structures.
Material | With/without accessory (Spring, screw plugs) | Shape | With/without pilot punch relief hole | With/without air hole |
---|---|---|---|---|
Steel | With | Block | W/O | W/O |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Material |
With/without accessory (Spring, screw plugs) |
Shape |
With/without pilot punch relief hole |
With/without air hole |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI |
Product Series | |||
CAD |
|
|
|
From | - | - | - |
Days to Ship | Same day or more | 8 Day(s) or more | 8 Day(s) or more |
Material | Steel | Steel | Steel |
With/without accessory (Spring, screw plugs) | With | With | With |
Shape | Pin | Pin | Block |
With/without pilot punch relief hole | W/O | With | W/O |
With/without air hole | W/O | W/O | W/O |