(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Plain Guide Post Sets -Oil Type-
MISUMI
This is a lubrication type plain guide post set. The material is gray cast iron and carbon steel for machine structures.
Guide type | Dowel hole | Oil type/oil-free type |
---|---|---|
Plain guide | W/O | Oil type |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plain Guide Post Sets -Oil-Free Type-
MISUMI
This is an oil-free type plain guide post set. The material is gray cast iron and carbon steel for machine structures.
Guide type | Dowel hole | Oil type/oil-free type |
---|---|---|
Plain guide | W/O | Unlubricated |
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Guide type |
Dowel hole |
Oil type/oil-free type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
From | - | - |
Days to Ship | 6 Day(s) or more | 10 Day(s) or more |
Specifications |
|
|
Guide type | Plain guide | Plain guide |
Dowel hole | W/O | W/O |
Oil type/oil-free type | Oil type | Unlubricated |