(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Stripper Guide Pins - Tolerance Range 2MIC -(Material:SKD11)

MISUMI offers products Stripper Guide Pins - Tolerance Range 2MIC - specified by Material SKD11 from Press Die Components product category. There are a total of 4 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 10 Day(s) or Less

4 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    PRECISION Stripper Guide Pins-Headed Type-

    PRECISION Stripper Guide Pins-Headed Type-

    MISUMI

    Precision grade stripper guide pin with a head. The tolerance range is 2μm. The material is die steel. It is suitable for precision and ultra-precision progressive molds, high speed, high precision, and mass production. Compared to TG/SG, the coaxiality and surface roughness of the bushing has been improved.

    • PLAIN
    • OIL-FREE
    • PRECISION
    CAD :
    2D / 3D
    Pin type Material Type Tolerance range
    With head SKD11 Pins 2μm
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    PRECISION Stripper Guide Pins-Straight Type-
    PRECISION Stripper Guide Pins-Straight Type-
    PRECISION Stripper Guide Pins-Straight Type-
    PRECISION Stripper Guide Pins-Straight Type-

    PRECISION Stripper Guide Pins-Straight Type-

    MISUMI

    Straight type precision stripper guide pin. The tolerance range is 2μm. The material is die steel. It is suitable for precision and ultra-precision progressive molds, high speed, high precision, and mass production. Compared to TG/SG, the coaxiality and surface roughness of the bushing has been improved.

    • PLAIN
    • OIL-FREE
    • PRECISION
    CAD :
    2D / 3D
    Pin type Material Type Tolerance range
    Straight SKD11 Pins 2μm
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    PRECISION Stripper Guide Pins-Straight, with Press-In Lead Type-

    PRECISION Stripper Guide Pins-Straight, with Press-In Lead Type-

    MISUMI

    This is a precision grade stripper guide pin that is straight and has an introduction section. The tolerance range is 2μm. The material is die steel. It is suitable for precision and ultra-precision progressive molds, high speed, high precision, and mass production. Compared to TG/SG, the coaxiality and surface roughness of the bushing has been improved.

    • PLAIN
    • OIL-FREE
    • PRECISION
    CAD :
    2D / 3D
    Pin type Material Type Tolerance range
    Straight SKD11 Pins 2μm
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    PRECISION Stripper Guide Pins -Detachable Type-

    PRECISION Stripper Guide Pins -Detachable Type-

    MISUMI

    A removable precision stripper guide pin. The tolerance range is 2μm. The material is die steel. It is suitable for precision and ultra-precision progressive molds, high speed, high precision, and mass production. Compared to TG/SG, the coaxiality and surface roughness of the bushing has been improved.

    • PLAIN
    • OIL-FREE
    • PRECISION
    CAD :
    2D / 3D
    Pin type Material Type Tolerance range
    Detachable SKD11 Pins 2μm
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Pin type
Material
Type
Tolerance range

You can add up to 6 items per a category to the compare list.

PRECISION Stripper Guide Pins-Headed Type-

    You can add up to 6 items per a category to the compare list.

    PRECISION Stripper Guide Pins-Straight Type-
      PRECISION Stripper Guide Pins-Straight Type-
      PRECISION Stripper Guide Pins-Straight Type-
      PRECISION Stripper Guide Pins-Straight Type-

      You can add up to 6 items per a category to the compare list.

      PRECISION Stripper Guide Pins-Straight, with Press-In Lead Type-

        You can add up to 6 items per a category to the compare list.

        PRECISION Stripper Guide Pins -Detachable Type-
          Brand

          MISUMI

          MISUMI

          MISUMI

          MISUMI

          Product Series

          PRECISION Stripper Guide Pins-Headed Type-

          PRECISION Stripper Guide Pins-Straight Type-

          PRECISION Stripper Guide Pins-Straight, with Press-In Lead Type-

          PRECISION Stripper Guide Pins -Detachable Type-

          CAD
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          From----
          Days to Ship 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more
          Specifications
          • PLAIN
          • OIL-FREE
          • PRECISION
          • PLAIN
          • OIL-FREE
          • PRECISION
          • PLAIN
          • OIL-FREE
          • PRECISION
          • PLAIN
          • OIL-FREE
          • PRECISION
          Pin typeWith headStraightStraightDetachable
          MaterialSKD11SKD11SKD11SKD11
          TypePinsPinsPinsPins
          Tolerance range2μm2μm2μm2μm

          Loading...

          1. 1

          Related Categories to Stripper Guide Pins - Tolerance Range 2MIC -

          X
          whatsapp-qr whatsapp-icon