(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Stripper Guide Bushings -3MIC Range, Oil-Free, SIntered Alloy, LOCTITE Adhesive, Headed Type-
MISUMI
Oil-free, special sintered alloy, Loctite adhesive, head type stripper guide bushing. The tolerance range is 3μm. The material is a special sintered alloy. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The outer diameter is finished with an absolute tolerance of 0/-0.005. It has excellent seizure resistance because it is a material that is sintered with a solid lubricant dispersed in it.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stripper Guide Bushings -3MIC Range, Oil-Free, SIntered Alloy, LOCTITE Adhesive, Straight Type-
MISUMI
Oil-free, special sintered alloy, Loctite adhesive, straight type stripper guide bush. The tolerance range is 3μm. The material is a special sintered alloy. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The outer diameter is finished with an absolute tolerance of 0/-0.005. It has excellent seizure resistance because it is a material that is sintered with a solid lubricant dispersed in it.
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Bushing type |
Material |
Type |
Tolerance range |
Bushing mounting methods |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | Stripper Guide Bushings -3MIC Range, Oil-Free, SIntered Alloy, LOCTITE Adhesive, Headed Type- | Stripper Guide Bushings -3MIC Range, Oil-Free, SIntered Alloy, LOCTITE Adhesive, Straight Type- |
CAD |
|
|
From | - | - |
Days to Ship | 8 Day(s) or more | 8 Day(s) or more |
Specifications | ||
Bushing type | For plain (Oil-free type) | For plain (Oil-free type) |
Material | Special sintered alloy | Special sintered alloy |
Type | Bushings | Bushings |
Tolerance range | 3μm | 3μm |
Bushing mounting methods | Loctite adhesive | Loctite adhesive |