(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 items
You can add up to 6 items per a category to the compare list.
Stripper Guide Bushings -3MIC Range, Oil, Copper Alloy, LOCTITE Adhesive, Headed Type-
MISUMI
Oil supply, copper alloy, Loctite adhesive, head type stripper guide bush. The tolerance range is 3μm. The material is bearing steel + copper alloy. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The outer diameter is finished with an absolute tolerance of 0/-0.005.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stripper Guide Bushings -3MIC Range, Oil-Free, Copper Alloy, LOCTITE Adhesive, Headed Type-
MISUMI
Oil-free, copper alloy, Loctite adhesive, head type stripper guide bushing. The tolerance range is 3μm. The material is bearing steel + copper alloy. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The outer diameter is finished with an absolute tolerance of 0/-0.005.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Stripper Guide Bushings -3MIC Range, Oil, Copper Alloy, LOCTITE Adhesive, Straight Type-
MISUMI
Oil supply, copper alloy, Loctite adhesive, straight type stripper guide bush. The tolerance range is 3μm. The material is bearing steel + copper alloy. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The outer diameter is finished with an absolute tolerance of 0/-0.005.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stripper Guide Bushings -3MIC Range, Oil-Free, Copper Alloy, LOCTITE Adhesive, Straight Type-
MISUMI
Oil-free, copper alloy, Loctite adhesive, straight type stripper guide bush. The tolerance range is 3μm. The material is bearing steel + copper alloy. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The outer diameter is finished with an absolute tolerance of 0/-0.005.
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Bushing type |
Material |
Type |
Tolerance range |
Bushing mounting methods |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Stripper Guide Bushings -3MIC Range, Oil, Copper Alloy, LOCTITE Adhesive, Headed Type- | Stripper Guide Bushings -3MIC Range, Oil-Free, Copper Alloy, LOCTITE Adhesive, Headed Type- | Stripper Guide Bushings -3MIC Range, Oil, Copper Alloy, LOCTITE Adhesive, Straight Type- | Stripper Guide Bushings -3MIC Range, Oil-Free, Copper Alloy, LOCTITE Adhesive, Straight Type- |
CAD |
|
|
|
|
From | - | - | - | - |
Days to Ship | 8 Day(s) or more | Same day or more | 8 Day(s) or more | 6 Day(s) or more |
Specifications | ||||
Bushing type | For plain (Oil type) | For plain (Oil-free type) | For plain (Oil type) | For plain (Oil-free type) |
Material | SUJ2 + Copper alloy | SUJ2 + Copper alloy | SUJ2 + Copper alloy | SUJ2 + Copper alloy |
Type | Bushings | Bushings | Bushings | Bushings |
Tolerance range | 3μm | 3μm | 3μm | 3μm |
Bushing mounting methods | Loctite adhesive | Loctite adhesive | Loctite adhesive | Loctite adhesive |