(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Stripper Guide Bushings -3MIC Range, Oil, LOCTITE Adhesive, Headed Type-
MISUMI
stripper guide bushing with oil supply, Loctite adhesive, and a head. The tolerance range is 3μm. The material is bearing steel. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The outer diameter is finished with an absolute tolerance of 0/-0.005.
Bushing type | Material | Type | Tolerance range | Bushing mounting methods |
---|---|---|---|---|
For plain (Oil type) | SUJ2 | Bushings | 3μm | Loctite adhesive |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stripper Guide Bushings -3MIC Range, Oil, LOCTITE Adhesive, Straight Type-
MISUMI
Lubricated, Loctite adhesive, straight type stripper guide bush. The tolerance range is 3μm. The material is bearing steel. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The outer diameter is finished with an absolute tolerance of 0/-0.005.
Bushing type | Material | Type | Tolerance range | Bushing mounting methods |
---|---|---|---|---|
For plain (Oil type) | SUJ2 | Bushings | 3μm | Loctite adhesive |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Bushing type |
Material |
Type |
Tolerance range |
Bushing mounting methods |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | Stripper Guide Bushings -3MIC Range, Oil, LOCTITE Adhesive, Headed Type- | Stripper Guide Bushings -3MIC Range, Oil, LOCTITE Adhesive, Straight Type- |
CAD |
|
|
From | - | - |
Days to Ship | 8 Day(s) or more | 8 Day(s) or more |
Specifications |
|
|
Bushing type | For plain (Oil type) | For plain (Oil type) |
Material | SUJ2 | SUJ2 |
Type | Bushings | Bushings |
Tolerance range | 3μm | 3μm |
Bushing mounting methods | Loctite adhesive | Loctite adhesive |