(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
6 items
You can add up to 6 items per a category to the compare list.
Stripper Guide Bushings -3MIC Range, Oil-Free, SIntered Alloy, LOCTITE Adhesive, Headed Type-
MISUMI
Oil-free, special sintered alloy, Loctite adhesive, head type stripper guide bushing. The tolerance range is 3μm. The material is a special sintered alloy. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The outer diameter is finished with an absolute tolerance of 0/-0.005. It has excellent seizure resistance because it is a material that is sintered with a solid lubricant dispersed in it.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stripper Guide Bushings -3MIC Range, Oil-Free, Copper Alloy, LOCTITE Adhesive, Headed Type-
MISUMI
Oil-free, copper alloy, Loctite adhesive, head type stripper guide bushing. The tolerance range is 3μm. The material is bearing steel + copper alloy. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The outer diameter is finished with an absolute tolerance of 0/-0.005.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Stripper Guide Bushings -3MIC Range, Oil-Free, Gray Cast Iron, LOCTITE Adhesive, Headed Type-
MISUMI
Oil-free, FC250, Loctite adhesive, head type stripper guide bushing. The tolerance range is 3μm. The material is gray cast iron. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The outer diameter is finished with an absolute tolerance of 0/-0.005.
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stripper Guide Bushings -3MIC Range, Oil-Free, Gray Cast Iron, LOCTITE Adhesive, Straight Type-
MISUMI
Oil-free, FC250, Loctite adhesive, straight type stripper guide bush. The tolerance range is 3μm. The material is gray cast iron. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The outer diameter is finished with an absolute tolerance of 0/-0.005.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Stripper Guide Bushings -3MIC Range, Oil-Free, SIntered Alloy, LOCTITE Adhesive, Straight Type-
MISUMI
Oil-free, special sintered alloy, Loctite adhesive, straight type stripper guide bush. The tolerance range is 3μm. The material is a special sintered alloy. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The outer diameter is finished with an absolute tolerance of 0/-0.005. It has excellent seizure resistance because it is a material that is sintered with a solid lubricant dispersed in it.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stripper Guide Bushings -3MIC Range, Oil-Free, Copper Alloy, LOCTITE Adhesive, Straight Type-
MISUMI
Oil-free, copper alloy, Loctite adhesive, straight type stripper guide bush. The tolerance range is 3μm. The material is bearing steel + copper alloy. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The outer diameter is finished with an absolute tolerance of 0/-0.005.
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Bushing type |
Material |
Type |
Tolerance range |
Bushing mounting methods |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Stripper Guide Bushings -3MIC Range, Oil-Free, SIntered Alloy, LOCTITE Adhesive, Headed Type- | Stripper Guide Bushings -3MIC Range, Oil-Free, Copper Alloy, LOCTITE Adhesive, Headed Type- | Stripper Guide Bushings -3MIC Range, Oil-Free, Gray Cast Iron, LOCTITE Adhesive, Headed Type- | Stripper Guide Bushings -3MIC Range, Oil-Free, Gray Cast Iron, LOCTITE Adhesive, Straight Type- | Stripper Guide Bushings -3MIC Range, Oil-Free, SIntered Alloy, LOCTITE Adhesive, Straight Type- | Stripper Guide Bushings -3MIC Range, Oil-Free, Copper Alloy, LOCTITE Adhesive, Straight Type- |
CAD |
|
|
|
|
|
|
From | - | - | - | - | - | - |
Days to Ship | 8 Day(s) or more | Same day or more | 6 Day(s) or more | Same day or more | 8 Day(s) or more | 6 Day(s) or more |
Specifications | ||||||
Bushing type | For plain (Oil-free type) | For plain (Oil-free type) | For plain (Oil-free type) | For plain (Oil-free type) | For plain (Oil-free type) | For plain (Oil-free type) |
Material | Special sintered alloy | SUJ2 + Copper alloy | FC250 | FC250 | Special sintered alloy | SUJ2 + Copper alloy |
Type | Bushings | Bushings | Bushings | Bushings | Bushings | Bushings |
Tolerance range | 3μm | 3μm | 3μm | 3μm | 3μm | 3μm |
Bushing mounting methods | Loctite adhesive | Loctite adhesive | Loctite adhesive | Loctite adhesive | Loctite adhesive | Loctite adhesive |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy