(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Stripper Guide Pins - Tolerance Range 3MIC -(Material:SUJ2)

MISUMI offers products Stripper Guide Pins - Tolerance Range 3MIC - specified by Material SUJ2 from Press Die Components product category. There are a total of 3 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
  • 8 Day(s) or Less

3 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Stripper Guide Pins -3MIC Range, Straight Type-
    Stripper Guide Pins -3MIC Range, Straight Type-
    Stripper Guide Pins -3MIC Range, Straight Type-
    Stripper Guide Pins -3MIC Range, Straight Type-

    Stripper Guide Pins -3MIC Range, Straight Type-

    MISUMI

    Straight type stripper guide pin. The tolerance range is 3μm. The material is bearing steel. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The pin holding part is finished with an absolute tolerance of 0/+0.003.

    • Volume Discount
    • PLAIN
    • OIL-FREE
    • 3μm
    CAD :
    2D / 3D
    Pin type Type Material Tolerance range
    Straight Pins SUJ2 3μm
    Days to Ship: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    Stripper Guide Pins -3MIC Range, Headed Type-
    Stripper Guide Pins -3MIC Range, Headed Type-
    Stripper Guide Pins -3MIC Range, Headed Type-
    Stripper Guide Pins -3MIC Range, Headed Type-

    Stripper Guide Pins -3MIC Range, Headed Type-

    MISUMI

    This is a head type stripper guide pin. The tolerance range is 3μm. The material is bearing steel. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The pin holding part is finished with an absolute tolerance of 0/+0.003.

    • Volume Discount
    • PLAIN
    • OIL-FREE
    • 3μm
    CAD :
    2D / 3D
    Pin type Type Material Tolerance range
    With head Pins SUJ2 3μm
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Stripper Guide Pins -3MIC Range, Detachable Type-

    Stripper Guide Pins -3MIC Range, Detachable Type-

    MISUMI

    This is a removable type stripper guide pin. The tolerance range is 3μm. The material is bearing steel. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The pin holding part is finished with an absolute tolerance of 0/+0.003.

    • PLAIN
    • OIL-FREE
    • 3μm
    CAD :
    2D / 3D
    Pin type Type Material Tolerance range
    Detachable Pins SUJ2 3μm
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Pin type
Type
Material
Tolerance range

You can add up to 6 items per a category to the compare list.

Stripper Guide Pins -3MIC Range, Straight Type-
    Stripper Guide Pins -3MIC Range, Straight Type-
    Stripper Guide Pins -3MIC Range, Straight Type-
    Stripper Guide Pins -3MIC Range, Straight Type-

    You can add up to 6 items per a category to the compare list.

    Stripper Guide Pins -3MIC Range, Headed Type-
      Stripper Guide Pins -3MIC Range, Headed Type-
      Stripper Guide Pins -3MIC Range, Headed Type-
      Stripper Guide Pins -3MIC Range, Headed Type-

      You can add up to 6 items per a category to the compare list.

      Stripper Guide Pins -3MIC Range, Detachable Type-
        Brand

        MISUMI

        MISUMI

        MISUMI

        Product Series

        Stripper Guide Pins -3MIC Range, Straight Type-

        Stripper Guide Pins -3MIC Range, Headed Type-

        Stripper Guide Pins -3MIC Range, Detachable Type-

        CAD
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        From---
        Days to Ship Same day or more 6 Day(s) or more 8 Day(s) or more
        Specifications
        • PLAIN
        • OIL-FREE
        • 3μm
        • PLAIN
        • OIL-FREE
        • 3μm
        • PLAIN
        • OIL-FREE
        • 3μm
        Pin typeStraightWith headDetachable
        TypePinsPinsPins
        MaterialSUJ2SUJ2SUJ2
        Tolerance range3μm3μm3μm

        Loading...

        1. 1

        Related Categories to Stripper Guide Pins - Tolerance Range 3MIC -

        X
        whatsapp-qr whatsapp-icon