(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Stripper Guide Pins -Detachable Type-
MISUMI
This is a removable type stripper guide pin. The material is bearing steel. The dimensional accuracy of the sliding part, the tolerance range of the press-fit part and the sliding part: 5μm. It is suitable for medium grade and medium volume production.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Stripper Guide Pins -Detachable Type, with Oil Grooves-
MISUMI
A detachable, oil grooved type stripper guide pin. Material is bearing steel. The dimensional accuracy of the sliding part, the tolerance range of the press-fit part and the sliding part: 5μm. It is suitable for medium grade and medium volume production.
Days to Ship: Same day or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Pin type |
Type |
Tolerance range |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
From | - | - |
Days to Ship | Same day or more | Same day or more |
Specifications | ||
Pin type | Detachable | Detachable |
Type | Pins | Pins |
Tolerance range | 5μm | 5μm |
Material | SUJ2 | SUJ2 |