(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
Ball Lock Jector Punches Light Load Type with Wrench Flat
MISUMI
A lightweight ball lock jetter punch with a spanner groove. The material is die steel.
Brand | Type | Tip shape | Material | Surface Treatment |
---|---|---|---|---|
- | Jector with wrench flat | A / D / R / E / G | SKD11 Equivalent | - |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ball Lock Jector Punches Heavy Load Type with Wrench Flat
MISUMI
A ball lock punch with a heavyweight spanner groove. The material is high speed steel.
Brand | Type | Tip shape | Material | Surface Treatment |
---|---|---|---|---|
- | Jector with wrench flat | A / D / R / E / G | SKH51 Equivalent | - |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ball Lock Punch Blanks Type with Wrench Flat
MISUMI
Ball lock punch blank with spanner groove. The material can be selected from die steel and high speed steel.
Brand | Type | Tip shape | Material | Surface Treatment |
---|---|---|---|---|
- | Jector with wrench flat | - | SKD11 Equivalent / SKH51 Equivalent | - |
Days to Ship: 2 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Brand |
Type |
Tip shape |
Material |
Surface Treatment |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI |
Product Series | |||
CAD |
|
|
|
From | - | - | - |
Days to Ship | 2 Day(s) or more | 2 Day(s) or more | 2 Day(s) or more |
Specifications | |||
Brand | - | - | - |
Type | Jector with wrench flat | Jector with wrench flat | Jector with wrench flat |
Tip shape | A / D / R / E / G | A / D / R / E / G | - |
Material | SKD11 Equivalent | SKH51 Equivalent | SKD11 Equivalent / SKH51 Equivalent |
Surface Treatment | - | - | - |