(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Special Shaped Straight Punches
MISUMI
A straight punch with an unusual shape. The material can be selected from die steel, high speed steel, and powder high speed steel.
Days to Ship: 13 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Type |
Tip shape |
Material |
Surface treatment |
Punch shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | - |
Days to Ship | 13 Day(s) or more |
Specifications | |
Type | Straight punch |
Tip shape | 5K |
Material | SKD11 Equivalent / Powdered high-speed steel / SKH51 or SKD11 Equivalent |
Surface treatment | None |
Punch shank (mounting part) shape | Standard / Tapped / With key groove |