(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
MISUMI
Irregularly shaped block punch with a choice of normal or TiCN coating. The material can be selected from die steel, high speed steel, and powder high speed steel.
Type | Tip shape | Material | Surface treatment | Punch shank (mounting part) shape |
---|---|---|---|---|
Block punches | 3J | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel / SKH51 or SKD11 Equivalent | None / TiCN | Standard / Tapped / With key groove / Single flange type / Double flanges |
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Specifications |
Type |
Tip shape |
Material |
Surface treatment |
Punch shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
From | - |
Days to Ship | 10 Day(s) or more |
Specifications |
|
Type | Block punches |
Tip shape | 3J |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel / SKH51 or SKD11 Equivalent |
Surface treatment | None / TiCN |
Punch shank (mounting part) shape | Standard / Tapped / With key groove / Single flange type / Double flanges |