(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Bending and Chamfering Punches and Dies -Fixed Size Type-
MISUMI
Punch and die for bending and surface punching, fixed external shape type. The material is die steel and high speed steel.
Tip shape | Material | Shank (mounting part) shape |
---|---|---|
2A ~ 6C | SKH51 | Tapped / With key groove / Single-flanged |
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shape |
Material |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | - |
Days to Ship | 10 Day(s) or more |
Specifications |
|
Tip shape | 2A ~ 6C |
Material | SKH51 |
Shank (mounting part) shape | Tapped / With key groove / Single-flanged |