(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Drawing Punches -Normal, Lapping-
MISUMI
A punch for forming processes that mainly involve drawing. The shank shape can be selected from regular type, positioning dowel hole type, and tapped type. You can choose between normal type and lap finish.
With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|
W/O | 2A ~ 11D | SKD11 Equivalent / SKH51 / Powdered high-speed steel | None | Regular / With locating dowel hole / Tapped |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Drawing Punches -Normal, Lapping-
MISUMI
This is a jetter punch for aperture with a choice of normal finish or wrap finish. You can also choose between the regular type and the one with positioning dowel holes. The material can be selected from die steel (some high speed steel) and powder high speed steel.
With/without jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|
With | 2A ~ 9D | SKD11 Equivalent / SKH51 / Powdered high-speed steel | None | Regular / With locating dowel hole |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
With/without jector |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
From | - | - |
Days to Ship | 8 Day(s) or more | 8 Day(s) or more |
Specifications | ||
With/without jector | W/O | With |
Tip shape | 2A ~ 11D | 2A ~ 9D |
Material | SKD11 Equivalent / SKH51 / Powdered high-speed steel | SKD11 Equivalent / SKH51 / Powdered high-speed steel |
Surface treatment | None | None |
Shank (mounting part) shape | Regular / With locating dowel hole / Tapped | Regular / With locating dowel hole |