(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Drawing Punches (30 Shapes)

Drawing Punches (30 Shapes) products in the Press Die Components category from MISUMI. The product can be selected based on many product specifications such as With/without jector, Tip shape, Material, Surface treatment, Shank (mounting part) shape. MISUMI offers products around 6 items and the product specifications can easily be compared. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 10 Day(s) or Less
  • 14 Day(s) or Less

6 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Drawing Punches -Normal, Lapping-
    Drawing Punches -Normal, Lapping-
    Drawing Punches -Normal, Lapping-

    Drawing Punches -Normal, Lapping-

    MISUMI

    A punch for forming processes that mainly involve drawing. The shank shape can be selected from regular type, positioning dowel hole type, and tapped type. You can choose between normal type and lap finish.

    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    With/without jector Tip shape Material Surface treatment Shank (mounting part) shape
    W/O 4D SKD11 Equivalent / SKH51 / Powdered high-speed steel None Regular / With locating dowel hole / Tapped
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Drawing Punches  DLC Coating

    Jector Drawing Punches DLC Coating

    MISUMI

    You can choose between DLC coating, which features a low coefficient of friction, or NW coating, which uses WPC® treatment on the base of DLC coating to improve film adhesion, fatigue strength, seizure resistance, abrasion resistance, and adhesion resistance. It is a jetter punch for aperture. The material is powdered high speed steel.

    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    With/without jector Tip shape Material Surface treatment Shank (mounting part) shape
    With 4D Powdered high-speed steel Without DLC foundation / DLC foundation WPC Regular
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Drawing Punches -Dicoat treatment, TiCN Coating, HW Coating-

    Drawing Punches -Dicoat treatment, TiCN Coating, HW Coating-

    MISUMI

    punch for forming processes that mainly involve drawing. Dikote® treatment improves wear resistance, seizure resistance, and toughness, TiCN coating improves wear resistance, and WPC® treatment is applied to the base of TiCN coating to improve coating adhesion, wear resistance, fatigue strength, and seizure resistance. You can choose from three types of HW coatings that improve performance. The shank shape can be selected from regular type, positioning dowel hole type, and tapped type. The material can be selected from die steel, high speed steel, and powder high speed steel.

    • Volume Discount
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    • DICOAT
    • HW
    CAD :
    2D / 3D
    With/without jector Tip shape Material Surface treatment Shank (mounting part) shape
    W/O 4D SKD11 Equivalent / SKH51 / Powdered high-speed steel Dicoat / TiCN / HW coating Regular / With locating dowel hole / Tapped
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Drawing Punches -Normal, Lapping-

    Jector Drawing Punches -Normal, Lapping-

    MISUMI

    This is a jetter punch for aperture with a choice of normal finish or wrap finish. You can also choose between the regular type and the one with positioning dowel holes. The material can be selected from die steel (some high speed steel) and powder high speed steel.

    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    With/without jector Tip shape Material Surface treatment Shank (mounting part) shape
    With 4D SKD11 Equivalent / SKH51 / Powdered high-speed steel None Regular / With locating dowel hole
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Drawing Punches -Dicoat treatment, TiCN Coating-

    Jector Drawing Punches -Dicoat treatment, TiCN Coating-

    MISUMI

    This is a drawing injector punch with a choice of Dicoat® treatment, which has improved wear resistance, seizure resistance, and toughness, or TiCN coating, which has improved wear resistance. Regular type or type with positioning dowel holes can also be selected. The material can be selected from die steel and powdered high speed steel.

    • SKD11
    • POWDER HSS
    • TiCN
    • DICOAT
    CAD :
    2D / 3D
    With/without jector Tip shape Material Surface treatment Shank (mounting part) shape
    With 4D SKD11 Equivalent / Powdered high-speed steel Dicoat / TiCN Regular / With locating dowel hole
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Drawing Punches  DLC Coating

    Drawing Punches DLC Coating

    MISUMI

    drawing punch with a DLC coating that features a low coefficient of friction. You can choose between regular type or tap type. The material can be selected from high speed steel and powdered high speed steel.

    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    With/without jector Tip shape Material Surface treatment Shank (mounting part) shape
    W/O 4D SKH51 / Powdered high-speed steel Without DLC foundation / DLC foundation WPC Regular / Tapped
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
With/without jector
Tip shape
Material
Surface treatment
Shank (mounting part) shape

You can add up to 6 items per a category to the compare list.

Drawing Punches -Normal, Lapping-
    Drawing Punches -Normal, Lapping-
    Drawing Punches -Normal, Lapping-

    You can add up to 6 items per a category to the compare list.

    Jector Drawing Punches  DLC Coating

      You can add up to 6 items per a category to the compare list.

      Drawing Punches -Dicoat treatment, TiCN Coating, HW Coating-

        You can add up to 6 items per a category to the compare list.

        Jector Drawing Punches -Normal, Lapping-

          You can add up to 6 items per a category to the compare list.

          Jector Drawing Punches -Dicoat treatment, TiCN Coating-

            You can add up to 6 items per a category to the compare list.

            Drawing Punches  DLC Coating
              Brand

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              Product Series

              Drawing Punches -Normal, Lapping-

              Jector Drawing Punches DLC Coating

              Drawing Punches -Dicoat treatment, TiCN Coating, HW Coating-

              Jector Drawing Punches -Normal, Lapping-

              Jector Drawing Punches -Dicoat treatment, TiCN Coating-

              Drawing Punches DLC Coating

              CAD
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              From------
              Days to Ship 8 Day(s) or more 14 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 14 Day(s) or more
              Specifications
              • SKH51
              • SKD11
              • POWDER HSS
              • POWDER HSS
              • DLC
              • SKH51
              • SKD11
              • POWDER HSS
              • TiCN
              • DICOAT
              • HW
              • SKD11
              • POWDER HSS
              • SKD11
              • POWDER HSS
              • TiCN
              • DICOAT
              • SKH51
              • POWDER HSS
              • DLC
              With/without jectorW/OWithW/OWithWithW/O
              Tip shape4D4D4D4D4D4D
              MaterialSKD11 Equivalent / SKH51 / Powdered high-speed steelPowdered high-speed steelSKD11 Equivalent / SKH51 / Powdered high-speed steelSKD11 Equivalent / SKH51 / Powdered high-speed steelSKD11 Equivalent / Powdered high-speed steelSKH51 / Powdered high-speed steel
              Surface treatmentNoneWithout DLC foundation / DLC foundation WPCDicoat / TiCN / HW coatingNoneDicoat / TiCNWithout DLC foundation / DLC foundation WPC
              Shank (mounting part) shapeRegular / With locating dowel hole / TappedRegularRegular / With locating dowel hole / TappedRegular / With locating dowel holeRegular / With locating dowel holeRegular / Tapped

              Loading...

              1. 1

              Related Categories to Drawing Punches (30 Shapes)

              X
              whatsapp-qr whatsapp-icon