(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 items
You can add up to 6 items per a category to the compare list.
MISUMI
A face punch with a straight edge that allows punching and face punching in one process. You can choose from shoulder, broken shank, and tapped. Materials can be selected from die steel, high speed steel, and powder high speed steel.
Shank type | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|
A type tip straight / A type tip pilot | A | SKD11 Equivalent / Powdered high-speed steel | None / TiCN | Tapped |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a face punch with a C dimension specification and a pilot tip that allows punching and face punching in one process. You can choose between shoulder, broken shank, and tapped. Materials can be selected from die steel, high speed steel, and powder high speed steel.
Shank type | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|
B type tip straight / B type tip pilot | A / E / G | SKD11 Equivalent / Powdered high-speed steel | None / TiCN | Tapped |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Chamfering Punches DLC Coating -A Type-
MISUMI
You can choose from TiCN coating with increased wear resistance, DLC coating with a low coefficient of friction, and NW coating with WPC® treatment applied to the base of DLC coating to improve seizure resistance, wear resistance, and adhesion resistance. It is a face punch with a pilot type tip. You can choose between shoulder, broken shank, and tapped. Materials can be selected from high-speed steel and powdered high-speed steel.
Shank type | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|
A type tip straight / A type tip pilot | A | Powdered high-speed steel | Without DLC foundation / DLC foundation WPC | Tapped |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Chamfering Punches DLC Coating -B Type-
MISUMI
You can choose from TiCN coating with increased wear resistance, DLC coating with a low coefficient of friction, and NW coating with WPC® treatment applied to the base of DLC coating to improve seizure resistance, wear resistance, and adhesion resistance. It is a face punch with a pilot type tip. You can choose between shoulder, broken shank, and tapped. Materials can be selected from high-speed steel and powdered high-speed steel.
Shank type | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|
B type tip straight / B type tip pilot | A | Powdered high-speed steel | Without DLC foundation / DLC foundation WPC | Tapped |
Days to Ship: 13 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||
CAD |
|
|
|
|
From | - | - | - | - |
Days to Ship | 8 Day(s) or more | 8 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more |
Specifications | ||||
Shank type | A type tip straight / A type tip pilot | B type tip straight / B type tip pilot | A type tip straight / A type tip pilot | B type tip straight / B type tip pilot |
Tip shape | A | A / E / G | A | A |
Material | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel |
Surface treatment | None / TiCN | None / TiCN | Without DLC foundation / DLC foundation WPC | Without DLC foundation / DLC foundation WPC |
Shank (mounting part) shape | Tapped | Tapped | Tapped | Tapped |