(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Chamfering Punches(Material:Powdered high-speed steel)

MISUMI offers products Chamfering Punches specified by Material Powdered high-speed steel from Press Die Components product category. There are a total of 4 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 10 Day(s) or Less
  • 13 Day(s) or Less

4 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Chamfering Punches Type B

    Chamfering Punches Type B

    MISUMI

    This is a face punch with a C dimension specification and a pilot tip that allows punching and face punching in one process. You can choose between shoulder, broken shank, and tapped. Materials can be selected from die steel, high speed steel, and powder high speed steel.

    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Shank (mounting part) shape
    B type tip straight / B type tip pilot A Powdered high-speed steel None / TiCN Standard / Key flat / Tapped
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Chamfering Punches Type A

    Chamfering Punches Type A

    MISUMI

    A face punch with a straight edge that allows punching and face punching in one process. You can choose from shoulder, broken shank, and tapped. Materials can be selected from die steel, high speed steel, and powder high speed steel.

    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Shank (mounting part) shape
    A type tip straight / A type tip pilot A Powdered high-speed steel None / TiCN Standard / Key flat / Tapped
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Chamfering Punches  DLC Coating  -B Type-

    Chamfering Punches DLC Coating -B Type-

    MISUMI

    You can choose from TiCN coating with increased wear resistance, DLC coating with a low coefficient of friction, and NW coating with WPC® treatment applied to the base of DLC coating to improve seizure resistance, wear resistance, and adhesion resistance. It is a face punch with a pilot type tip. You can choose between shoulder, broken shank, and tapped. Materials can be selected from high-speed steel and powdered high-speed steel.

    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Shank (mounting part) shape
    B type tip straight / B type tip pilot A Powdered high-speed steel Without DLC foundation / DLC foundation WPC Standard / Key flat / Tapped
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Chamfering Punches  DLC Coating  -A Type-

    Chamfering Punches DLC Coating -A Type-

    MISUMI

    You can choose from TiCN coating with increased wear resistance, DLC coating with a low coefficient of friction, and NW coating with WPC® treatment applied to the base of DLC coating to improve seizure resistance, wear resistance, and adhesion resistance. It is a face punch with a pilot type tip. You can choose between shoulder, broken shank, and tapped. Materials can be selected from high-speed steel and powdered high-speed steel.

    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Shank (mounting part) shape
    A type tip straight / A type tip pilot A Powdered high-speed steel Without DLC foundation / DLC foundation WPC Standard / Key flat / Tapped
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Tip shape
Material
Surface treatment
Shank (mounting part) shape

You can add up to 6 items per a category to the compare list.

Chamfering Punches Type B

    You can add up to 6 items per a category to the compare list.

    Chamfering Punches Type A

      You can add up to 6 items per a category to the compare list.

      Chamfering Punches  DLC Coating  -B Type-

        You can add up to 6 items per a category to the compare list.

        Chamfering Punches  DLC Coating  -A Type-
          Brand

          MISUMI

          MISUMI

          MISUMI

          MISUMI

          Product Series

          Chamfering Punches Type B

          Chamfering Punches Type A

          Chamfering Punches DLC Coating -B Type-

          Chamfering Punches DLC Coating -A Type-

          CAD
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          From----
          Days to Ship 8 Day(s) or more 8 Day(s) or more 13 Day(s) or more 13 Day(s) or more
          Specifications
          • SKH51
          • SKD11
          • POWDER HSS
          • TiCN
          • SKH51
          • SKD11
          • POWDER HSS
          • TiCN
          • SKH51
          • POWDER HSS
          • DLC
          • SKH51
          • POWDER HSS
          • DLC
          Shank typeB type tip straight / B type tip pilotA type tip straight / A type tip pilotB type tip straight / B type tip pilotA type tip straight / A type tip pilot
          Tip shapeAAAA
          MaterialPowdered high-speed steelPowdered high-speed steelPowdered high-speed steelPowdered high-speed steel
          Surface treatmentNone / TiCNNone / TiCNWithout DLC foundation / DLC foundation WPCWithout DLC foundation / DLC foundation WPC
          Shank (mounting part) shapeStandard / Key flat / TappedStandard / Key flat / TappedStandard / Key flat / TappedStandard / Key flat / Tapped

          Loading...

          1. 1

          Related Categories to Chamfering Punches

          X
          whatsapp-qr whatsapp-icon