(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
MISUMI
This is a face punch with a C dimension specification and a pilot tip that allows punching and face punching in one process. You can choose between shoulder, broken shank, and tapped. Materials can be selected from die steel, high speed steel, and powder high speed steel.
Shank type | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|
B type tip straight | G | SKD11 Equivalent | None | Standard / Key flat / Tapped |
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | - |
Days to Ship | 10 Day(s) or more |
Specifications |
|
Shank type | B type tip straight |
Tip shape | G |
Material | SKD11 Equivalent |
Surface treatment | None |
Shank (mounting part) shape | Standard / Key flat / Tapped |