(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
MISUMI
This is a burring punch that does not produce any scraps. Non-coating and TiCN coating to improve wear resistance are available.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Scrapless burring punches | W/O | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None / TiCN | 3E |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scrapless Burring Punches DLC Coating
MISUMI
This is a burring punch that does not produce any scraps. You can choose from DLC coating, which has excellent adhesion resistance, and NW coating, which uses WPC® treatment on the base of DLC coating to improve seizure resistance, wear resistance, and adhesion resistance.
Tip shape | With/without jector | Material | Surface treatment | Tip shape |
---|---|---|---|---|
Scrapless burring punches | W/O | SKH51 Equivalent / Powdered high-speed steel | Without DLC foundation / DLC foundation WPC | 3E |
Days to Ship: 13 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shape |
With/without jector |
Material |
Surface treatment |
Tip shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
From | - | - |
Days to Ship | 8 Day(s) or more | 13 Day(s) or more |
Specifications |
|
|
Tip shape | Scrapless burring punches | Scrapless burring punches |
With/without jector | W/O | W/O |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel |
Surface treatment | None / TiCN | Without DLC foundation / DLC foundation WPC |
Tip shape | 3E | 3E |