(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Burring Punches(Material:SKH51 Equivalent)

MISUMI offers products Burring Punches specified by Material SKH51 Equivalent from Press Die Components product category. There are a total of 9 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 13 Day(s) or Less
  • 14 Day(s) or Less
  • 22 Day(s) or Less

9 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Scrapless Burring Punches

    Scrapless Burring Punches

    MISUMI

    This is a burring punch that does not produce any scraps. Non-coating and TiCN coating to improve wear resistance are available.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Scrapless burring punches W/O SKH51 Equivalent None / TiCN 2E / 3E / 4E
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tip R Type

    Burring Punches Half-made Tip R Type

    MISUMI

    This is a pearling punch with an R type tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of TiCN coating to improve the adhesion of the film and the slidability to the workpiece. . You can also choose between short tip, long tip, and short tip ejector. The material can be selected from die steel, high speed steel, and powder high speed steel.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches W/O SKH51 Equivalent None / TiCN / HW coating -
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches

    Burring Punches

    MISUMI

    This burring punch is available in either a normal type or a type treated with Dicoat® to improve wear resistance and seizure resistance. The material can be selected from die steel and high speed steel.

    • Volume Discount
    • FLANGE
    • SKH51
    • SKD11
    • DICOAT
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches With SKH51 Equivalent None -
    From: ₹ 1,573.00
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrapless Burring Punches  DLC Coating

    Scrapless Burring Punches DLC Coating

    MISUMI

    This is a burring punch that does not produce any scraps. You can choose from DLC coating, which has excellent adhesion resistance, and NW coating, which uses WPC® treatment on the base of DLC coating to improve seizure resistance, wear resistance, and adhesion resistance.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Scrapless burring punches W/O SKH51 Equivalent Without DLC foundation / DLC foundation WPC 2E / 3E / 4E
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tapered Tip Type

    Burring Punches Half-made Tapered Tip Type

    MISUMI

    This is a paring punch with a tapered tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of the TiCN coating to improve the adhesion of the film and the sliding properties on the workpiece. .

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches W/O SKH51 Equivalent None / TiCN / HW coating -
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tip R Type -Jector Type-

    Burring Punches Half-made Tip R Type -Jector Type-

    MISUMI

    A jetter-type paring punch with a radiused tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of TiCN coating to improve the adhesion of the film and the sliding properties on the workpiece. is. It is also possible to select between short tip and short tip ejectors. The material can be selected from die steel, high speed steel, and powder high speed steel.

    • FLANGE
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches With SKH51 Equivalent None -
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tapered Tip Type -Jector Type-

    Burring Punches Half-made Tapered Tip Type -Jector Type-

    MISUMI

    This is a paring punch with a tapered tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of the TiCN coating to improve the adhesion of the film and the sliding properties on the workpiece. .

    • FLANGE
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches With SKH51 Equivalent None -
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  DLC Coating  -Tip R Type-

    Burring Punches DLC Coating -Tip R Type-

    MISUMI

    The tip can be selected from DLC coating, which features a low coefficient of friction, and NW coating, which uses WPC® treatment on the base of DLC coating to improve film adhesion, fatigue strength, seizure resistance, wear resistance, and adhesion resistance. R's paring punch. You can also choose between short tip, long tip, and short tip ejector. The material can be selected from high speed steel and powdered high speed steel.

    • Volume Discount
    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches W/O SKH51 Equivalent Without DLC foundation / DLC foundation WPC -
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  DLC Coating  -Tapered Tip-

    Burring Punches DLC Coating -Tapered Tip-

    MISUMI

    Tip with a choice of DLC coating, which features a low coefficient of friction, or NW coating, which is treated with WPC® on the DLC coating to improve film adhesion, fatigue strength, seizure resistance, wear resistance, and adhesion resistance. A taper type paring punch. You can also choose between short tip, long tip, and short tip ejector. The material can be selected from high speed steel and powdered high speed steel.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches W/O SKH51 Equivalent Without DLC foundation / DLC foundation WPC -
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Tip shape
With/without jector
Material
Surface treatment
Tip shape

You can add up to 6 items per a category to the compare list.

Scrapless Burring Punches

    You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tip R Type

      You can add up to 6 items per a category to the compare list.

      Burring Punches

        You can add up to 6 items per a category to the compare list.

        Scrapless Burring Punches  DLC Coating

          You can add up to 6 items per a category to the compare list.

          Burring Punches  Half-made Tapered Tip Type

            You can add up to 6 items per a category to the compare list.

            Burring Punches  Half-made Tip R Type -Jector Type-

              You can add up to 6 items per a category to the compare list.

              Burring Punches  Half-made Tapered Tip Type -Jector Type-

                You can add up to 6 items per a category to the compare list.

                Burring Punches  DLC Coating  -Tip R Type-

                  You can add up to 6 items per a category to the compare list.

                  Burring Punches  DLC Coating  -Tapered Tip-
                    Brand

                    MISUMI

                    MISUMI

                    MISUMI

                    MISUMI

                    MISUMI

                    MISUMI

                    MISUMI

                    MISUMI

                    MISUMI

                    Product Series

                    Scrapless Burring Punches

                    Burring Punches Half-made Tip R Type

                    Burring Punches

                    Scrapless Burring Punches DLC Coating

                    Burring Punches Half-made Tapered Tip Type

                    Burring Punches Half-made Tip R Type -Jector Type-

                    Burring Punches Half-made Tapered Tip Type -Jector Type-

                    Burring Punches DLC Coating -Tip R Type-

                    Burring Punches DLC Coating -Tapered Tip-

                    CAD
                    • 2D / 3D
                    • 2D / 3D
                    • 2D / 3D
                    • 2D / 3D
                    • 2D / 3D
                    • 2D / 3D
                    • 2D / 3D
                    • 2D / 3D
                    • 2D / 3D
                    From--

                    ₹ 1,573.00

                    ------
                    Days to Ship 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 14 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 14 Day(s) or more 14 Day(s) or more
                    Specifications
                    • FLANGE
                    • SKH51
                    • SKD11
                    • POWDER HSS
                    • TiCN
                    • FLANGE
                    • SKH51
                    • SKD11
                    • POWDER HSS
                    • TiCN
                    • HW
                    • FLANGE
                    • SKH51
                    • SKD11
                    • DICOAT
                    • FLANGE
                    • SKH51
                    • POWDER HSS
                    • DLC
                    • FLANGE
                    • SKH51
                    • SKD11
                    • POWDER HSS
                    • TiCN
                    • HW
                    • FLANGE
                    • SKD11
                    • POWDER HSS
                    • TiCN
                    • HW
                    • FLANGE
                    • SKD11
                    • POWDER HSS
                    • TiCN
                    • HW
                    • FLANGE
                    • SKH51
                    • POWDER HSS
                    • DLC
                    • FLANGE
                    • SKH51
                    • POWDER HSS
                    • DLC
                    Tip shapeScrapless burring punchesBurring punchesBurring punchesScrapless burring punchesBurring punchesBurring punchesBurring punchesBurring punchesBurring punches
                    With/without jectorW/OW/OWithW/OW/OWithWithW/OW/O
                    MaterialSKH51 EquivalentSKH51 EquivalentSKH51 EquivalentSKH51 EquivalentSKH51 EquivalentSKH51 EquivalentSKH51 EquivalentSKH51 EquivalentSKH51 Equivalent
                    Surface treatmentNone / TiCNNone / TiCN / HW coatingNoneWithout DLC foundation / DLC foundation WPCNone / TiCN / HW coatingNoneNoneWithout DLC foundation / DLC foundation WPCWithout DLC foundation / DLC foundation WPC
                    Tip shape2E / 3E / 4E--2E / 3E / 4E-----

                    Loading...

                    1. 1

                    Related Categories to Burring Punches

                    X
                    whatsapp-qr whatsapp-icon