(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Burring Punches(Material:SKD11 Equivalent)

MISUMI offers products Burring Punches specified by Material SKD11 Equivalent from Press Die Components product category. There are a total of 7 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 13 Day(s) or Less
  • 14 Day(s) or Less
  • 22 Day(s) or Less

7 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Scrapless Burring Punches

    Scrapless Burring Punches

    MISUMI

    This is a burring punch that does not produce any scraps. Non-coating and TiCN coating to improve wear resistance are available.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Scrapless burring punches W/O SKD11 Equivalent None 2E / 3E / 4E
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches

    Burring Punches

    MISUMI

    This burring punch is available in either a normal type or a type treated with Dicoat® to improve wear resistance and seizure resistance. The material can be selected from die steel and high speed steel.

    • Volume Discount
    • FLANGE
    • SKH51
    • SKD11
    • DICOAT
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches W/O SKD11 Equivalent None / Dicoat -
    From: ₹ 516.23
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tip R Type

    Burring Punches Half-made Tip R Type

    MISUMI

    This is a pearling punch with an R type tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of TiCN coating to improve the adhesion of the film and the slidability to the workpiece. . You can also choose between short tip, long tip, and short tip ejector. The material can be selected from die steel, high speed steel, and powder high speed steel.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches W/O SKD11 Equivalent None -
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tapered Tip Type

    Burring Punches Half-made Tapered Tip Type

    MISUMI

    This is a paring punch with a tapered tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of the TiCN coating to improve the adhesion of the film and the sliding properties on the workpiece. .

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches W/O SKD11 Equivalent None -
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  -Normal, Lapping-

    Burring Punches -Normal, Lapping-

    MISUMI

    A burring punch with a choice of normal finish or lap finish. The material is die steel.

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches W/O SKD11 Equivalent None / Lapping -
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tip R Type -Jector Type-

    Burring Punches Half-made Tip R Type -Jector Type-

    MISUMI

    A jetter-type paring punch with a radiused tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of TiCN coating to improve the adhesion of the film and the sliding properties on the workpiece. is. It is also possible to select between short tip and short tip ejectors. The material can be selected from die steel, high speed steel, and powder high speed steel.

    • FLANGE
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches With SKD11 Equivalent None -
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tapered Tip Type -Jector Type-

    Burring Punches Half-made Tapered Tip Type -Jector Type-

    MISUMI

    This is a paring punch with a tapered tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of the TiCN coating to improve the adhesion of the film and the sliding properties on the workpiece. .

    • FLANGE
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches With SKD11 Equivalent None -
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Tip shape
With/without jector
Material
Surface treatment
Tip shape

You can add up to 6 items per a category to the compare list.

Scrapless Burring Punches

    You can add up to 6 items per a category to the compare list.

    Burring Punches

      You can add up to 6 items per a category to the compare list.

      Burring Punches  Half-made Tip R Type

        You can add up to 6 items per a category to the compare list.

        Burring Punches  Half-made Tapered Tip Type

          You can add up to 6 items per a category to the compare list.

          Burring Punches  -Normal, Lapping-

            You can add up to 6 items per a category to the compare list.

            Burring Punches  Half-made Tip R Type -Jector Type-

              You can add up to 6 items per a category to the compare list.

              Burring Punches  Half-made Tapered Tip Type -Jector Type-
                Brand

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                Product Series

                Scrapless Burring Punches

                Burring Punches

                Burring Punches Half-made Tip R Type

                Burring Punches Half-made Tapered Tip Type

                Burring Punches -Normal, Lapping-

                Burring Punches Half-made Tip R Type -Jector Type-

                Burring Punches Half-made Tapered Tip Type -Jector Type-

                CAD
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                From-

                ₹ 516.23-

                -----
                Days to Ship 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more
                Specifications
                • FLANGE
                • SKH51
                • SKD11
                • POWDER HSS
                • TiCN
                • FLANGE
                • SKH51
                • SKD11
                • DICOAT
                • FLANGE
                • SKH51
                • SKD11
                • POWDER HSS
                • TiCN
                • HW
                • FLANGE
                • SKH51
                • SKD11
                • POWDER HSS
                • TiCN
                • HW
                • FLANGE
                • SKD11
                • FLANGE
                • SKD11
                • POWDER HSS
                • TiCN
                • HW
                • FLANGE
                • SKD11
                • POWDER HSS
                • TiCN
                • HW
                Tip shapeScrapless burring punchesBurring punchesBurring punchesBurring punchesBurring punchesBurring punchesBurring punches
                With/without jectorW/OW/OW/OW/OW/OWithWith
                MaterialSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 EquivalentSKD11 Equivalent
                Surface treatmentNoneNone / DicoatNoneNoneNone / LappingNoneNone
                Tip shape2E / 3E / 4E------

                Loading...

                1. 1

                Related Categories to Burring Punches

                X
                whatsapp-qr whatsapp-icon