(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Burring Punches(With/without jector:With)

MISUMI offers products Burring Punches specified by With/without jector With from Press Die Components product category. There are a total of 5 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 13 Day(s) or Less
  • 22 Day(s) or Less

5 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Burring Punches

    Burring Punches

    MISUMI

    This burring punch is available in either a normal type or a type treated with Dicoat® to improve wear resistance and seizure resistance. The material can be selected from die steel and high speed steel.

    • Volume Discount
    • FLANGE
    • SKH51
    • SKD11
    • DICOAT
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches With SKH51 Equivalent None -
    From: ₹ 1,573.00
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tip R Type -Jector Type-

    Burring Punches Half-made Tip R Type -Jector Type-

    MISUMI

    A jetter-type paring punch with a radiused tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of TiCN coating to improve the adhesion of the film and the sliding properties on the workpiece. is. It is also possible to select between short tip and short tip ejectors. The material can be selected from die steel, high speed steel, and powder high speed steel.

    • FLANGE
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches With SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel None / TiCN / HW coating -
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tapered Tip Type -Jector Type-

    Burring Punches Half-made Tapered Tip Type -Jector Type-

    MISUMI

    This is a paring punch with a tapered tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of the TiCN coating to improve the adhesion of the film and the sliding properties on the workpiece. .

    • FLANGE
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches With SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel None / TiCN / HW coating -
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  DLC Coating  -Tip R Jector Type-

    Burring Punches DLC Coating -Tip R Jector Type-

    MISUMI

    The tip can be selected from DLC coating, which features a low coefficient of friction, and NW coating, which uses WPC® treatment on the base of DLC coating to improve film adhesion, fatigue strength, seizure resistance, wear resistance, and adhesion resistance. R-jeta type paring punch. It is also possible to select between short tip and short tip ejectors. The material is powdered high speed steel.

    • FLANGE
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches With Powdered high-speed steel Without DLC foundation / DLC foundation WPC -
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Burring Punches  DLC Coating  -Tapered Tip Jector Type-

    Burring Punches DLC Coating -Tapered Tip Jector Type-

    MISUMI

    It is possible to select DLC coating, which is characterized by a low coefficient of friction, or NW coating, which uses WPC® treatment on the base of DLC coating to improve film adhesion, fatigue strength, seizure resistance, wear resistance, and adhesion resistance. A jetter type paring punch with a tapered tip. It is also possible to select between short tip and short tip ejectors. The material is powdered high speed steel.

    • FLANGE
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Tip shape With/without jector Material Surface treatment Tip shape
    Burring punches With Powdered high-speed steel Without DLC foundation / DLC foundation WPC -
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Tip shape
With/without jector
Material
Surface treatment
Tip shape

You can add up to 6 items per a category to the compare list.

Burring Punches

    You can add up to 6 items per a category to the compare list.

    Burring Punches  Half-made Tip R Type -Jector Type-

      You can add up to 6 items per a category to the compare list.

      Burring Punches  Half-made Tapered Tip Type -Jector Type-

        You can add up to 6 items per a category to the compare list.

        Burring Punches  DLC Coating  -Tip R Jector Type-

          You can add up to 6 items per a category to the compare list.

          Burring Punches  DLC Coating  -Tapered Tip Jector Type-
            Brand

            MISUMI

            MISUMI

            MISUMI

            MISUMI

            MISUMI

            Product Series

            Burring Punches

            Burring Punches Half-made Tip R Type -Jector Type-

            Burring Punches Half-made Tapered Tip Type -Jector Type-

            Burring Punches DLC Coating -Tip R Jector Type-

            Burring Punches DLC Coating -Tapered Tip Jector Type-

            CAD
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            From

            ₹ 1,573.00

            ----
            Days to Ship 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 13 Day(s) or more 13 Day(s) or more
            Specifications
            • FLANGE
            • SKH51
            • SKD11
            • DICOAT
            • FLANGE
            • SKD11
            • POWDER HSS
            • TiCN
            • HW
            • FLANGE
            • SKD11
            • POWDER HSS
            • TiCN
            • HW
            • FLANGE
            • POWDER HSS
            • DLC
            • FLANGE
            • POWDER HSS
            • DLC
            Tip shapeBurring punchesBurring punchesBurring punchesBurring punchesBurring punches
            With/without jectorWithWithWithWithWith
            MaterialSKH51 EquivalentSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelPowdered high-speed steelPowdered high-speed steel
            Surface treatmentNoneNone / TiCN / HW coatingNone / TiCN / HW coatingWithout DLC foundation / DLC foundation WPCWithout DLC foundation / DLC foundation WPC
            Tip shape-----

            Loading...

            1. 1

            Related Categories to Burring Punches

            X
            whatsapp-qr whatsapp-icon