(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
PRECISION Non-clogging Carbide Angular Button Dies Headed Type
MISUMI
This is a precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die that prevents clogging and is made of carbide (V40) and ultrafine particle carbide (HIP). Used in conjunction with a suction device to prevent clogging of debris. There is a brim at the end to prevent it from falling out.
Punches/Button dies | With/without air hole | Tip shape | Material |
---|---|---|---|
Button dies (with head) | W/O | Round | Carbide V40 (HIP) / Carbide super fine grain (HIP) |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Non-clogging Carbide Angular Button Dies Straight Type
MISUMI
This is a precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die that prevents clogging and is made of carbide (V40) and ultrafine particle carbide (HIP). Used in conjunction with a suction device to prevent clogging of debris. Straight type without brim.
Punches/Button dies | With/without air hole | Tip shape | Material |
---|---|---|---|
Button dies (Straight) | W/O | Round | Carbide V40 (HIP) / Carbide super fine grain (HIP) |
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Punches/Button dies |
With/without air hole |
Tip shape |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | PRECISION Non-clogging Carbide Angular Button Dies Headed Type | PRECISION Non-clogging Carbide Angular Button Dies Straight Type |
CAD |
|
|
From | - | - |
Days to Ship | 10 Day(s) or more | 10 Day(s) or more |
Specifications |
|
|
Punches/Button dies | Button dies (with head) | Button dies (Straight) |
With/without air hole | W/O | W/O |
Tip shape | Round | Round |
Material | Carbide V40 (HIP) / Carbide super fine grain (HIP) | Carbide V40 (HIP) / Carbide super fine grain (HIP) |