(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Precision Non-Clogging Carbide Button Dies(With/without air hole:W/O)

MISUMI offers products Precision Non-Clogging Carbide Button Dies specified by With/without air hole W/O from Press Die Components product category. There are a total of 2 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 10 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    PRECISION Non-clogging Carbide Angular Button Dies  Headed Type

    PRECISION Non-clogging Carbide Angular Button Dies Headed Type

    MISUMI

    This is a precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die that prevents clogging and is made of carbide (V40) and ultrafine particle carbide (HIP). Used in conjunction with a suction device to prevent clogging of debris. There is a brim at the end to prevent it from falling out.

    • FLANGE
    • CARBIDE
    CAD :
    2D / 3D
    Punches/Button dies With/without air hole Tip shape Material
    Button dies (with head) W/O Round Carbide V40 (HIP) / Carbide super fine grain (HIP)
    Days to Ship: 10 Day(s) or more
    day to ship 10 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    PRECISION Non-clogging Carbide Angular Button Dies  Straight Type

    PRECISION Non-clogging Carbide Angular Button Dies Straight Type

    MISUMI

    This is a precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die that prevents clogging and is made of carbide (V40) and ultrafine particle carbide (HIP). Used in conjunction with a suction device to prevent clogging of debris. Straight type without brim.

    • PRESS-FIT
    • CARBIDE
    CAD :
    2D / 3D
    Punches/Button dies With/without air hole Tip shape Material
    Button dies (Straight) W/O Round Carbide V40 (HIP) / Carbide super fine grain (HIP)
    Days to Ship: 10 Day(s) or more
    day to ship 10 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Punches/Button dies
With/without air hole
Tip shape
Material

You can add up to 6 items per a category to the compare list.

PRECISION Non-clogging Carbide Angular Button Dies  Headed Type

    You can add up to 6 items per a category to the compare list.

    PRECISION Non-clogging Carbide Angular Button Dies  Straight Type
      Brand

      MISUMI

      MISUMI

      Product Series

      PRECISION Non-clogging Carbide Angular Button Dies Headed Type

      PRECISION Non-clogging Carbide Angular Button Dies Straight Type

      CAD
      • 2D / 3D
      • 2D / 3D
      From--
      Days to Ship 10 Day(s) or more 10 Day(s) or more
      Specifications
      • FLANGE
      • CARBIDE
      • PRESS-FIT
      • CARBIDE
      Punches/Button diesButton dies (with head)Button dies (Straight)
      With/without air holeW/OW/O
      Tip shapeRoundRound
      MaterialCarbide V40 (HIP) / Carbide super fine grain (HIP)Carbide V40 (HIP) / Carbide super fine grain (HIP)

      Loading...

      1. 1

      Related Categories to Precision Non-Clogging Carbide Button Dies

      X
      whatsapp-qr whatsapp-icon