(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 items
You can add up to 6 items per a category to the compare list.
PRECISION Angular Button Dies Headed Type
MISUMI
Precision grade (0.005 coaxiality) angular button die. This type has a tapered escape hole for the removed scraps to prevent debris clogging, and has a brim at the end to prevent it from falling out. Materials can be selected from die steel, high speed steel, powder high speed steel, and hardened steel (V40).
Punches/Button dies | With/without air hole | Tip shape | Material |
---|---|---|---|
Button dies (with head) | - | Round | Carbide V40 (HIP) |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Angular Button Dies Straight Type
MISUMI
Precision grade (0.005 coaxiality) angular button die. It is a straight type with a tapered escape hole for the removed waste to prevent clogging. Materials can be selected from die steel, high speed steel, powder high speed steel, and hardened steel (V40).
Punches/Button dies | With/without air hole | Tip shape | Material |
---|---|---|---|
Button dies (Straight) | - | Round | Carbide V40 (HIP) |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Angular Button Dies Straight Type
MISUMI
Precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die. It is a straight type with no flange, which has a tapered escape hole for the removed waste to prevent clogging. Materials can be selected from die steel, high speed steel, powder high speed steel, and strength (V40).
Punches/Button dies | With/without air hole | Tip shape | Material |
---|---|---|---|
Button dies (Straight) | W/O | Round | Carbide V40 (HIP) |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Angular Button Dies Headed Type
MISUMI
Precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die. This type has a tapered escape hole for the removed scraps to prevent debris clogging, and has a brim at the end to prevent it from falling out. Materials can be selected from die steel, high speed steel, powder high speed steel, and strength (V40).
Punches/Button dies | With/without air hole | Tip shape | Material |
---|---|---|---|
Button dies (with head) | W/O | Round | Carbide V40 (HIP) |
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Punches/Button dies |
With/without air hole |
Tip shape |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||
CAD |
|
|
|
|
From | - | - | - | - |
Days to Ship | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more |
Specifications |
|
|
|
|
Punches/Button dies | Button dies (with head) | Button dies (Straight) | Button dies (Straight) | Button dies (with head) |
With/without air hole | - | - | W/O | W/O |
Tip shape | Round | Round | Round | Round |
Material | Carbide V40 (HIP) | Carbide V40 (HIP) | Carbide V40 (HIP) | Carbide V40 (HIP) |