(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Precision Button Dies(Punches/Button dies:Button dies (with head))

MISUMI offers products Precision Button Dies specified by Punches/Button dies Button dies (with head) from Press Die Components product category. There are a total of 2 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 10 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    PRECISION Angular Button Dies  Headed Type

    PRECISION Angular Button Dies Headed Type

    MISUMI

    Precision grade (0.005 coaxiality) angular button die. This type has a tapered escape hole for the removed scraps to prevent debris clogging, and has a brim at the end to prevent it from falling out. Materials can be selected from die steel, high speed steel, powder high speed steel, and hardened steel (V40).

    • FLANGE
    • SKD11
    • POWDER HSS
    • CARBIDE
    CAD :
    2D / 3D
    Punches/Button dies With/without air hole Tip shape Material
    Button dies (with head) - Round SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel / Carbide V40 (HIP)
    Days to Ship: 10 Day(s) or more
    day to ship 10 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    PRECISION Carbide Angular Button Dies  Headed Type

    PRECISION Carbide Angular Button Dies Headed Type

    MISUMI

    Precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die. This type has a tapered escape hole for the removed scraps to prevent debris clogging, and has a brim at the end to prevent it from falling out. Materials can be selected from die steel, high speed steel, powder high speed steel, and strength (V40).

    • FLANGE
    • CARBIDE
    CAD :
    2D / 3D
    Punches/Button dies With/without air hole Tip shape Material
    Button dies (with head) W/O Round Carbide V40 (HIP) / Carbide super fine grain (HIP)
    Days to Ship: 10 Day(s) or more
    day to ship 10 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Punches/Button dies
With/without air hole
Tip shape
Material

You can add up to 6 items per a category to the compare list.

PRECISION Angular Button Dies  Headed Type

    You can add up to 6 items per a category to the compare list.

    PRECISION Carbide Angular Button Dies  Headed Type
      Brand

      MISUMI

      MISUMI

      Product Series

      PRECISION Angular Button Dies Headed Type

      PRECISION Carbide Angular Button Dies Headed Type

      CAD
      • 2D / 3D
      • 2D / 3D
      From--
      Days to Ship 10 Day(s) or more 10 Day(s) or more
      Specifications
      • FLANGE
      • SKD11
      • POWDER HSS
      • CARBIDE
      • FLANGE
      • CARBIDE
      Punches/Button diesButton dies (with head)Button dies (with head)
      With/without air hole-W/O
      Tip shapeRoundRound
      MaterialSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel / Carbide V40 (HIP)Carbide V40 (HIP) / Carbide super fine grain (HIP)

      Loading...

      1. 1

      Related Categories to Precision Button Dies

      X
      whatsapp-qr whatsapp-icon