(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Angular Button Dies Headed Type
MISUMI
Precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die. This type has a tapered escape hole for the removed scraps to prevent debris clogging, and has a brim at the end to prevent it from falling out. Materials can be selected from die steel, high speed steel, powder high speed steel, and strength (V40).
Punches/Button dies | With/without air hole | Tip shape | Material |
---|---|---|---|
Button dies (with head) | W/O | Round | Carbide V40 (HIP) / Carbide super fine grain (HIP) |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Angular Button Dies Headed Type
MISUMI
Precision grade (0.005 coaxiality) angular button die. This type has a tapered escape hole for the removed scraps to prevent debris clogging, and has a brim at the end to prevent it from falling out. Materials can be selected from die steel, high speed steel, powder high speed steel, and hardened steel (V40).
Punches/Button dies | With/without air hole | Tip shape | Material |
---|---|---|---|
Button dies (with head) | - | Round | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel / Carbide V40 (HIP) |
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Punches/Button dies |
With/without air hole |
Tip shape |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
From | - | - |
Days to Ship | 10 Day(s) or more | 10 Day(s) or more |
Specifications | ||
Punches/Button dies | Button dies (with head) | Button dies (with head) |
With/without air hole | W/O | - |
Tip shape | Round | Round |
Material | Carbide V40 (HIP) / Carbide super fine grain (HIP) | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel / Carbide V40 (HIP) |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy