(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Pilot Punches Normal, Lapping
MISUMI
Precision grade (coaxiality 0.003, circularity 0.0015) carbide pilot punch made of carbide (V30) and ultrafine particle carbide (HIP). Normal type and finish can be selected.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Pilot punches | W/O | Round | Carbide V30 (HIP) | Standard |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Pilot Punches for Fixing to Stripper Plates Straight Type, Normal, Lapping
MISUMI
straight type pilot punch for fixing carbide strippers with precision grade (coaxiality 0.003, roundness 0.0015) made of carbide (V30) and ultrafine particle carbide (HIP). You can choose between normal type and lap finish.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Pilot punches | W/O | Round | Carbide V30 (HIP) | Standard |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Pilot Punches for Fixing to Stripper Plates Normal, Lapping
MISUMI
A shoulder type pilot punch for fixing carbide strippers with precision grade (coaxiality 0.003, roundness 0.0015) made of carbide (V30) and ultrafine particle carbide (HIP). You can choose between normal type and lap finish.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Pilot punches | W/O | Round | Carbide V30 (HIP) | Standard |
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Punches/Button dies |
With/without air hole |
Tip shape |
Material |
Punch shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI |
Product Series | PRECISION Carbide Pilot Punches for Fixing to Stripper Plates Straight Type, Normal, Lapping | PRECISION Carbide Pilot Punches for Fixing to Stripper Plates Normal, Lapping | |
CAD |
|
|
|
From | - | - | - |
Days to Ship | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more |
Specifications |
|
|
|
Punches/Button dies | Pilot punches | Pilot punches | Pilot punches |
With/without air hole | W/O | W/O | W/O |
Tip shape | Round | Round | Round |
Material | Carbide V30 (HIP) | Carbide V30 (HIP) | Carbide V30 (HIP) |
Punch shank (mounting part) shape | Standard | Standard | Standard |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy