(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
7 items
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Shoulder Punches Normal, Lapping
MISUMI
A precision grade carbide shoulder punch made of carbide (V30) and ultrafine particle carbide (HIP) with a coaxiality of 0.003. You can choose between normal type and lap finish.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Punches | W/O | Round | Carbide super fine grain (HIP) | Standard |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Shoulder Punches with Air Holes Normal, Lapping
MISUMI
This is a precision grade carbide shoulder punch with an air hole, made of carbide (V30) and ultrafine particle carbide (HIP), with a coaxiality of 0.003 and a roundness of 0.0015. You can choose between normal type and lap finish.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Punches | With | Round | Carbide super fine grain (HIP) | Standard |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Shoulder Quill Punches Normal, Lapping
MISUMI
A precision grade carbide shoulder punch made of carbide (V30) and ultrafine particle carbide (HIP) with a coaxiality of 0.003. P dimension (cutting edge dimension) can be set to a minimum of 0.15mm. You can choose between normal type and lap finish.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Punches | W/O | Round | Carbide super fine grain (HIP) | Standard |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Punches with Key Grooves Normal, Lapping
MISUMI
A precision grade (coaxiality 0.003, roundness 0.0015) carbide keyway punch made of carbide (V30) and ultrafine particle carbide (HIP). You can choose between normal type and lap finish.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Punches | W/O | Round | Carbide super fine grain (HIP) | With key groove |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Punches with Key Grooves, with Air Holes Normal, Lapping
MISUMI
precision grade (coaxiality 0.003, roundness 0.0015) carbide keyway/air hole punch made of carbide (V30) and ultrafine particle carbide (HIP). You can choose between normal type and lap finish.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Punches | With | Round | Carbide super fine grain (HIP) | With key groove |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Flange Stopper Punches Normal, Lapping
MISUMI
A precision grade (coaxiality 0.003) carbide collar stopper punch made of ultrafine particle carbide (HIP). The mounting part has a collar stopper to prevent the punch from falling out. You can choose between normal type and lap finish.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Punches | W/O | Round | Carbide super fine grain (HIP) | Flange stopper |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Flange Stopper Punches with Air Holes Normal, Lapping
MISUMI
A precision grade (coaxiality 0.003) carbide collar-stopping punch with air holes made of ultra-fine particle carbide (HIP). You can choose between normal type and lap finish.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Punches | With | Round | Carbide super fine grain (HIP) | Flange stopper |
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Punches/Button dies |
With/without air hole |
Tip shape |
Material |
Punch shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | PRECISION Carbide Shoulder Punches with Air Holes Normal, Lapping | PRECISION Carbide Punches with Key Grooves, with Air Holes Normal, Lapping | PRECISION Carbide Flange Stopper Punches with Air Holes Normal, Lapping | ||||
CAD |
|
|
|
|
|
|
|
From | - | - | - | - | - | - | - |
Days to Ship | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more |
Specifications |
|
|
|
|
|
|
|
Punches/Button dies | Punches | Punches | Punches | Punches | Punches | Punches | Punches |
With/without air hole | W/O | With | W/O | W/O | With | W/O | With |
Tip shape | Round | Round | Round | Round | Round | Round | Round |
Material | Carbide super fine grain (HIP) | Carbide super fine grain (HIP) | Carbide super fine grain (HIP) | Carbide super fine grain (HIP) | Carbide super fine grain (HIP) | Carbide super fine grain (HIP) | Carbide super fine grain (HIP) |
Punch shank (mounting part) shape | Standard | Standard | Standard | With key groove | With key groove | Flange stopper | Flange stopper |