(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
PRECISION Shoulder Punches Normal, Lapping
MISUMI
Precision grade (coaxiality 0.005, roundness 0.003) shoulder punch. Materials can be selected from die steel and powdered high speed steel. Normal type and wrap finish are also available.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Punches | W/O | Round | SKD11 Equivalen | Standard |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Punches with Key Grooves Normal, Lapping
MISUMI
precision grade (coaxiality 0.005, roundness 0.003) keyway punch with a keyway that fits the key into a regular shoulder punch. Materials can be selected from die steel and powdered high speed steel. You can choose between normal type and lap finish.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Punches | W/O | Round | SKD11 Equivalen | With key groove |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Flange Stopper Punches Normal, Lapping
MISUMI
A precision grade (coaxiality 0.005, roundness 0.003) collar stopper punch with a collar stopper on the mounting part to prevent the punch from slipping out. Materials can be selected from die steel and powdered high speed steel. You can choose between normal type and lap finish.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Punches | W/O | Round | SKD11 Equivalen | Flange stopper |
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Punches/Button dies |
With/without air hole |
Tip shape |
Material |
Punch shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI |
Product Series | |||
CAD |
|
|
|
From | - | - | - |
Days to Ship | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more |
Specifications |
|
|
|
Punches/Button dies | Punches | Punches | Punches |
With/without air hole | W/O | W/O | W/O |
Tip shape | Round | Round | Round |
Material | SKD11 Equivalen | SKD11 Equivalen | SKD11 Equivalen |
Punch shank (mounting part) shape | Standard | With key groove | Flange stopper |