(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
PRECISION Flange Stopper Punches Normal, Lapping
MISUMI
A precision grade (coaxiality 0.005, roundness 0.003) collar stopper punch with a collar stopper on the mounting part to prevent the punch from slipping out. Materials can be selected from die steel and powdered high speed steel. You can choose between normal type and lap finish.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Punches | W/O | Round | SKD11 Equivalen / Powdered high-speed steel | Flange stopper |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Flange Stopper Punches Normal, Lapping
MISUMI
A precision grade (coaxiality 0.003) carbide collar stopper punch made of ultrafine particle carbide (HIP). The mounting part has a collar stopper to prevent the punch from falling out. You can choose between normal type and lap finish.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Punches | W/O | Round | Carbide super fine grain (HIP) | Flange stopper |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Flange Stopper Punches with Air Holes Normal, Lapping
MISUMI
A precision grade (coaxiality 0.003) carbide collar-stopping punch with air holes made of ultra-fine particle carbide (HIP). You can choose between normal type and lap finish.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Punches | With | Round | Carbide super fine grain (HIP) | Flange stopper |
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Punches/Button dies |
With/without air hole |
Tip shape |
Material |
Punch shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI |
Product Series | PRECISION Carbide Flange Stopper Punches with Air Holes Normal, Lapping | ||
CAD |
|
|
|
From | - | - | - |
Days to Ship | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more |
Specifications | |||
Punches/Button dies | Punches | Punches | Punches |
With/without air hole | W/O | W/O | With |
Tip shape | Round | Round | Round |
Material | SKD11 Equivalen / Powdered high-speed steel | Carbide super fine grain (HIP) | Carbide super fine grain (HIP) |
Punch shank (mounting part) shape | Flange stopper | Flange stopper | Flange stopper |