(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Carbide Pilot Punches for Fixing to Stripper Plates -Sharp Tip Angle Type- Normal, Lapping
MISUMI
A pilot punch with a sharp tip for fixing carbide strippers. The material is carbide (V30). You can choose between normal type and lap finish. Shank diameter tolerance can be selected from m5 and +0.005/0.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Sharp tip angle | Carbide V30 (HIP) | None / Lapping | Stripper plate | Standard |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Pilot Punches for Fixing to Stripper Plates -Sharp Tip Angle Type- TiCN Coating
MISUMI
pilot punch with a sharp tip for fixing carbide strippers. It has a TiCN coating that improves wear resistance. The material is carbide (V30). Shank diameter tolerance can be selected from m5 and +0.005/0.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Sharp tip angle | Carbide V30 (HIP) | TiCN | Stripper plate | Standard |
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | Carbide Pilot Punches for Fixing to Stripper Plates -Sharp Tip Angle Type- Normal, Lapping | Carbide Pilot Punches for Fixing to Stripper Plates -Sharp Tip Angle Type- TiCN Coating |
CAD |
|
|
From | - | - |
Days to Ship | 7 Day(s) or more | 10 Day(s) or more |
Specifications |
|
|
Shank type | Standard | Standard |
Tip shape | Sharp tip angle | Sharp tip angle |
Material | Carbide V30 (HIP) | Carbide V30 (HIP) |
Surface treatment | None / Lapping | TiCN |
Mounting plate | Stripper plate | Stripper plate |
Shank (mounting part) shape | Standard | Standard |