(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Carbide Straight Pilot Punches -Tapered Tip Type- Normal, Lapping, TiCN Coating
MISUMI
A carbide straight pilot punch with a tapered tip and a straight shank. The material is carbide (V30). Normal type, lap finish, and TiCN coating to improve wear resistance are available.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Straight | Tapered tip | Carbide V30 (HIP) | None / TiCN / Lapping | Punch plate | Standard |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Straight Pilot Punches with Key Grooves -Tapered Tip Type-
MISUMI
A carbide straight pilot punch with a tapered tip and a keyway. The material is carbide (V30).
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Straight | Tapered tip | Carbide V30 (HIP) | None | Punch plate | With key groove |
Days to Ship: 7 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | Carbide Straight Pilot Punches -Tapered Tip Type- Normal, Lapping, TiCN Coating | Carbide Straight Pilot Punches with Key Grooves -Tapered Tip Type- |
CAD |
|
|
From | - | - |
Days to Ship | 7 Day(s) or more | 7 Day(s) or more |
Specifications | ||
Shank type | Straight | Straight |
Tip shape | Tapered tip | Tapered tip |
Material | Carbide V30 (HIP) | Carbide V30 (HIP) |
Surface treatment | None / TiCN / Lapping | None |
Mounting plate | Punch plate | Punch plate |
Shank (mounting part) shape | Standard | With key groove |