(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Carbide Straight Punches Normal, Lapping, TiCN Coating
MISUMI
A carbide straight punch that allows you to specify the shaft diameter. Normal type, lap finish, and TiCN coating to improve wear resistance are available. The material is carbide (V30) and ultrafine particle carbide (HIP).
Tip shapes | Jector | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|
Straight | None | Carbide V30 (HIP) / Carbide super fine grain (HIP) | None / TiCN / Lapping | Standard |
Days to Ship: 7 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shapes |
Jector |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | |
CAD |
|
From | - |
Days to Ship | 7 Day(s) or more |
Specifications |
|
Tip shapes | Straight |
Jector | None |
Material | Carbide V30 (HIP) / Carbide super fine grain (HIP) |
Surface treatment | None / TiCN / Lapping |
Shank (mounting part) shape | Standard |